5-Port Solenoid Valve, SY9000, Base Mounted Manifold, Split Base, Ribbon Cable Type (Part Numbers)

5-Port Solenoid Valve, SY9000, Base Mounted Manifold, Split Base, Ribbon Cable Type
5-port solenoid valve SY9000 series base piping type manifold 43P type.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Y9-43P-04D-C12-Q
SS5Y9-43P-06BR-C10-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves
(pcs)

172.35 €

1 98 Days ø12 single-action pipe fittingStandard / internal pilot specificationsD side (4-10 stations)4

270.50 €

1 98 Days ø10 single-action pipe fittingExternal Pilot SpecificationsBoth sides (4-12 stations)6

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method Direct mounting Thread standard Rc
Applicable valve SY9000 CE compliant CE-compliant product

Tech Support