Double toothed timing belt / DS8M / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Double toothed timing belt / DS8M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 8
・Height(mm): 7.47

Timing Belts - dimension DS 8M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41D080560020
G41D080560030
G41D080560050
G41D080560085
G41D080600020
G41D080600030
G41D080600050
G41D080600085
G41D080632020
G41D080632030
G41D080632050
G41D080632085
G41D080656020
G41D080656030
G41D080656050
G41D080656085
G41D080672020
G41D080672030
G41D080672050
G41D080672085
G41D080720020
G41D080720030
G41D080720050
G41D080720085
G41D080760020
G41D080760030
G41D080800020
G41D080800030
G41D080800050
G41D080800085
G41D080824020
G41D080824030
G41D080824050
G41D080824085
G41D080848020
G41D080848030
G41D080848050
G41D080848085
G41D080880020
G41D080880030
G41D080880050
G41D080880085
G41D080888020
G41D080888030
G41D080888050
G41D080888085
G41D080920020
G41D080920030
G41D080920050
G41D080920085
G41D080960020
G41D080960030
G41D080960050
G41D080960085
G41D080976020
G41D080976030
G41D080976050
G41D080976085
G41D080984020
G41D080984030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

78.88 €

1 3 Days 56020700.065200 - DS8M - 560

117.44 €

1 3 Days 56030700.097300 - DS8M - 560

195.85 €

1 3 Days 56050700.162500 - DS8M - 560

330.08 €

1 3 Days 56085700.276850 - DS8M - 560

81.61 €

1 3 Days 60020750.07200 - DS8M - 600

121.19 €

1 3 Days 60030750.104300 - DS8M - 600

201.09 €

1 3 Days 60050750.174500 - DS8M - 600

344.06 €

1 3 Days 60085750.296850 - DS8M - 600

84.56 €

1 3 Days 63220790.073200 - DS8M - 632

126.21 €

1 3 Days 63230790.11300 - DS8M - 632

210.27 €

1 3 Days 63250790.183500 - DS8M - 632

360.92 €

1 3 Days 63285790.312850 - DS8M - 632

88.36 €

1 3 Days 65620820.076200 - DS8M - 656

132.67 €

1 3 Days 65630820.114300 - DS8M - 656

219.12 €

1 3 Days 65650820.19500 - DS8M - 656

376.89 €

1 3 Days 65685820.323850 - DS8M - 656

89.45 €

1 3 Days 67220840.078200 - DS8M - 672

133.77 €

1 3 Days 67230840.117300 - DS8M - 672

221.95 €

1 3 Days 67250840.195500 - DS8M - 672

379.88 €

1 3 Days 67285840.331850 - DS8M - 672

92.65 €

1 3 Days 72020900.084200 - DS8M - 720

136.88 €

1 3 Days 72030900.125300 - DS8M - 720

230.04 €

1 3 Days 72050900.209500 - DS8M - 720

387.89 €

1 3 Days 72085900.355850 - DS8M - 720

97.02 €

1 3 Days 76020950.088200 - DS8M - 760

142.89 €

1 3 Days 76030950.132300 - DS8M - 760

98.57 €

1 3 Days 800201000.093200 - DS8M - 800

148.19 €

1 3 Days 800301000.139300 - DS8M - 800

246.38 €

1 3 Days 800501000.232500 - DS8M - 800

423.58 €

1 3 Days 800851000.394850 - DS8M - 800

100.78 €

1 3 Days 824201030.096200 - DS8M - 824

150.56 €

1 3 Days 825301030.144300 - DS8M - 824

250.31 €

1 3 Days 825501030.24500 - DS8M - 824

428.85 €

1 3 Days 826851030.408850 - DS8M - 824

102.50 €

1 3 Days 848201060.098200 - DS8M - 848

153.31 €

1 3 Days 848301060.148300 - DS8M - 848

254.05 €

1 3 Days 848501060.246500 - DS8M - 848

438.52 €

1 3 Days 848851060.418850 - DS8M - 848

104.40 €

1 3 Days 880201100.102200 - DS8M - 880

156.38 €

1 3 Days 880301100.153300 - DS8M - 880

258.98 €

1 3 Days 880501100.255500 - DS8M - 880

439.99 €

1 3 Days 880851100.434850 - DS8M - 880

105.69 €

1 3 Days 888201110.103200 - DS8M - 888

157.56 €

1 3 Days 888301110.155300 - DS8M - 888

261.33 €

1 3 Days 888501110.258500 - DS8M - 888

444.01 €

1 3 Days 888851110.438850 - DS8M - 888

110.06 €

1 3 Days 920201150.107200 - DS8M - 920

163.06 €

1 3 Days 920301150.16300 - DS8M - 920

271.63 €

1 3 Days 920501150.267500 - DS8M - 920

459.48 €

1 3 Days 920851150.454850 - DS8M - 920

112.07 €

1 3 Days 960201200.111200 - DS8M - 960

166.86 €

1 3 Days 960301200.167300 - DS8M - 960

277.94 €

1 3 Days 960501200.278500 - DS8M - 960

475.99 €

1 3 Days 960851200.473850 - DS8M - 960

114.17 €

1 3 Days 976201220.113200 - DS8M - 976

169.89 €

1 3 Days 976301220.17300 - DS8M - 976

283.42 €

1 3 Days 976501220.283500 - DS8M - 976

481.57 €

1 3 Days 976851220.481850 - DS8M - 976

114.37 €

1 3 Days 984201230.114200 - DS8M - 984

169.97 €

1 3 Days 984301230.171300 - DS8M - 984

Loading...

Basic information

Height(mm) 7.47 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no

Tech Support