Timing belts / L / CR (Neoprene) / Glass fibre / CONCAR / DIN 5296 (Part Numbers)

Timing belts / L / CR (Neoprene) / Glass fibre / CONCAR / DIN 5296
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 9.525
・Height(mm): 3.6

Timing Belts - dimension L. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GC00980050
GC00980075
GC00980100
GC00980150
GC00980200
GC00980300
GC01090050
GC01090075
GC01090100
GC01090150
GC01090200
GC01090300
GC01240050
GC01240075
GC01240100
GC01240150
GC01240200
GC01240300
GC01350050
GC01350075
GC01350100
GC01350150
GC01350200
GC01350300
GC01500050
GC01500075
GC01500100
GC01500150
GC01500200
GC01500300
GC01650050
GC01650075
GC01650100
GC01650150
GC01650200
GC01650300
GC01690050
GC01690075
GC01690100
GC01690150
GC01690200
GC01690300
GC01720050
GC01720075
GC01720100
GC01720150
GC01720200
GC01720300
GC01870050
GC01870075
GC01870100
GC01870150
GC01870200
GC01870300
GC02020050
GC02020075
GC02020100
GC02020150
GC02020200
GC02020300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

6.11 €

1 3 Days 247.659.812.71/2260.01198 L 050

8.43 €

1 3 Days 247.659.819.053/4260.01698 L 075

10.86 €

1 3 Days 247.659.825.41260.02198 L 100

16.38 €

1 3 Days 247.659.838.11 1/2260.03198 L 150

21.65 €

1 3 Days 247.659.850.82260.04298 L 200

32.41 €

1 3 Days 247.659.876.23260.06298 L 300

6.13 €

1 3 Days 276.2210.912.71/2290.012109 L 050

8.43 €

1 3 Days 276.2210.919.053/4290.017109 L 075

10.86 €

1 3 Days 276.2210.925.41290.024109 L 100

16.38 €

1 3 Days 276.2210.938.11 1/2290.035109 L 150

21.65 €

1 3 Days 276.2210.950.82290.047109 L 200

32.41 €

1 3 Days 276.2210.976.23290.069109 L 300

6.13 €

1 3 Days 314.412.412.71/2330.014124 L 050

8.43 €

1 3 Days 314.412.419.053/4330.02124 L 075

10.86 €

1 3 Days 314.412.425.41330.027124 L 100

16.38 €

1 3 Days 314.412.438.11 1/2330.039124 L 150

21.65 €

1 3 Days 314.412.450.82330.053124 L 200

32.41 €

1 3 Days 314.412.476.23330.079124 L 300

6.68 €

1 3 Days 342.913.512.71/2360.015135 L 050

9.31 €

1 3 Days 342.913.519.053/4360.021135 L 075

12.27 €

1 3 Days 342.913.525.41360.029135 L 100

17.83 €

1 3 Days 342.913.538.11 1/2360.043135 L 150

23.95 €

1 3 Days 342.913.550.82360.058135 L 200

35.95 €

1 3 Days 342.913.576.23360.086135 L 300

6.68 €

1 3 Days 3811512.71/2400.016150 L 050

9.31 €

1 3 Days 3811519.053/4400.024150 L 075

12.27 €

1 3 Days 3811525.41400.033150 L 100

17.83 €

1 3 Days 3811538.11 1/2400.048150 L 150

23.95 €

1 3 Days 3811550.82400.064150 L 200

35.95 €

1 3 Days 3811576.23400.096150 L 300

7.54 €

1 3 Days 419.116.512.71/2440.018165 L 050

10.53 €

1 3 Days 419.116.519.053/4440.026165 L 075

13.36 €

1 3 Days 419.116.525.41440.036165 L 100

19.97 €

1 3 Days 419.116.538.11 1/2440.053165 L 150

26.69 €

1 3 Days 419.116.550.82440.071165 L 200

39.93 €

1 3 Days 419.116.576.23440.105165 L 300

7.54 €

1 3 Days 429.2616.912.71/2450.018169 L 050

10.53 €

1 3 Days 429.2616.919.053/4450.027169 L 075

13.36 €

1 3 Days 429.2616.925.41450.037169 L 100

19.97 €

1 3 Days 429.2616.938.11 1/2450.054169 L 150

26.69 €

1 3 Days 429.2616.950.82450.072169 L 200

39.93 €

1 3 Days 429.2616.976.23450.108169 L 300

7.54 €

1 3 Days 436.8817.212.71/2460.019172 L 050

10.53 €

1 3 Days 436.8817.219.053/4460.027172 L 075

13.36 €

1 3 Days 436.8817.225.41460.037172 L 100

19.97 €

1 3 Days 436.8817.238.11 1/2460.055172 L 150

26.69 €

1 3 Days 436.8817.250.82460.074172 L 200

39.93 €

1 3 Days 436.8817.276.23460.11172 L 300

7.54 €

1 3 Days 474.9818.712.71/2500.02187 L 050

10.53 €

1 3 Days 474.9818.719.053/4500.03187 L 075

13.36 €

1 3 Days 474.9818.725.41500.041187 L 100

19.97 €

1 3 Days 474.9818.738.11 1/2500.06187 L 150

26.69 €

1 3 Days 474.9818.750.82500.08187 L 200

39.93 €

1 3 Days 474.9818.776.23500.119187 L 300

9.86 €

1 3 Days 513.0820.212.71/2540.022202 L 050

13.59 €

1 3 Days 513.0820.219.053/4540.032202 L 075

17.49 €

1 3 Days 513.0820.225.41540.044202 L 100

26.23 €

1 3 Days 513.0820.238.11 1/2540.064202 L 150

34.51 €

1 3 Days 513.0820.250.82540.086202 L 200

52.11 €

1 3 Days 513.0820.276.23540.129202 L 300

Loading...

Basic information

Height(mm) 3.6 Material Neoprene Division(mm) 9.525
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support