Timing belts / RPP14 Gold / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / RPP14 Gold / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 14
・Height(mm): 9.5

Timing Belts - dimension RPP Gold 14. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GVPA096614040
GVPA096614055
GVPA096614085
GVPA096614115
GVPA096614170
GVPA099414040
GVPA099414055
GVPA099414085
GVPA099414115
GVPA099414170
GVPA109214040
GVPA109214055
GVPA109214085
GVPA109214115
GVPA109214170
GVPA110614040
GVPA110614055
GVPA110614085
GVPA110614115
GVPA110614170
GVPA119014040
GVPA119014055
GVPA119014085
GVPA119014115
GVPA119014170
GVPA126014040
GVPA126014055
GVPA126014085
GVPA126014115
GVPA126014170
GVPA128814040
GVPA128814055
GVPA128814085
GVPA128814115
GVPA128814170
GVPA134414040
GVPA134414055
GVPA134414085
GVPA134414115
GVPA134414170
GVPA140014040
GVPA140014055
GVPA140014085
GVPA140014115
GVPA140014170
GVPA144214040
GVPA144214055
GVPA144214085
GVPA144214115
GVPA144214170
GVPA156814040
GVPA156814055
GVPA156814085
GVPA156814115
GVPA156814170
GVPA161014040
GVPA161014055
GVPA161014085
GVPA161014115
GVPA161014170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

524.90 €

1 3 Days 96640690.39966 - GLD14 - 40

738.29 €

1 3 Days 96655690.537966 - GLD14 - 55

1,207.64 €

1 3 Days 96685690.829966 - GLD14 - 85

1,570.16 €

1 3 Days 966115691.122966 - GLD14 - 115

2,325.46 €

1 3 Days 966170691.659966 - GLD14 - 170

540.17 €

1 3 Days 99440710.402994 - GLD14 - 40

742.90 €

1 3 Days 99455710.552994 - GLD14 - 55

1,217.09 €

1 3 Days 99485710.853994 - GLD14 - 85

1,574.03 €

1 3 Days 994115711.155994 - GLD14 - 115

2,331.52 €

1 3 Days 994170711.707994 - GLD14 - 170

546.15 €

1 3 Days 109240780.4411092 - GLD14 - 40

746.81 €

1 3 Days 109255780.6071092 - GLD14 - 55

1,226.78 €

1 3 Days 109285780.9371092 - GLD14 - 85

1,580.27 €

1 3 Days 1092115781.2681092 - GLD14 - 115

2,343.00 €

1 3 Days 1092170781.8751092 - GLD14 - 170

553.76 €

1 3 Days 110640790.4471106 - GLD14 - 40

756.67 €

1 3 Days 110655790.6141106 - GLD14 - 55

1,243.12 €

1 3 Days 110685790.951106 - GLD14 - 85

1,601.00 €

1 3 Days 1106115791.2851106 - GLD14 - 115

2,373.08 €

1 3 Days 1106170791.8991106 - GLD14 - 170

581.75 €

1 3 Days 119040850.4811190 - GLD14 - 40

795.78 €

1 3 Days 119055850.6611190 - GLD14 - 55

1,247.69 €

1 3 Days 119085851.0221190 - GLD14 - 85

1,680.95 €

1 3 Days 1190115851.3821190 - GLD14 - 115

2,493.58 €

1 3 Days 1190170852.0431190 - GLD14 - 170

584.69 €

1 3 Days 126040900.5091260 - GLD14 - 40

799.66 €

1 3 Days 126055900.71260 - GLD14 - 55

1,252.82 €

1 3 Days 126085901.0821260 - GLD14 - 85

1,687.84 €

1 3 Days 1260115901.4631260 - GLD14 - 115

2,503.78 €

1 3 Days 1260170902.1631260 - GLD14 - 170

590.83 €

1 3 Days 128840920.521288 - GLD14 - 40

808.18 €

1 3 Days 128855920.7151288 - GLD14 - 55

1,266.81 €

1 3 Days 128885921.1061288 - GLD14 - 85

1,706.30 €

1 3 Days 1288115921.4961288 - GLD14 - 115

2,531.25 €

1 3 Days 1288170922.2111288 - GLD14 - 170

595.47 €

1 3 Days 134440960.5431344 - GLD14 - 40

835.83 €

1 3 Days 134455960.7471344 - GLD14 - 55

1,322.12 €

1 3 Days 134485961.1541344 - GLD14 - 85

1,780.78 €

1 3 Days 1344115961.5611344 - GLD14 - 115

2,642.05 €

1 3 Days 1344170962.3081344 - GLD14 - 170

620.00 €

1 3 Days 1400401000.5661400 - GLD14 - 40

870.42 €

1 3 Days 1400551000.7781400 - GLD14 - 55

1,363.60 €

1 3 Days 1400851001.2021400 - GLD14 - 85

1,833.78 €

1 3 Days 14001151001.6261400 - GLD14 - 115

2,721.03 €

1 3 Days 14001701002.4041400 - GLD14 - 170

638.80 €

1 3 Days 1442401030.5831442 - GLD14 - 40

896.55 €

1 3 Days 1442551030.8011442 - GLD14 - 55

1,404.41 €

1 3 Days 1442851031.2381442 - GLD14 - 85

1,889.11 €

1 3 Days 14421151031.6751442 - GLD14 - 115

2,802.46 €

1 3 Days 14421701032.4761442 - GLD14 - 170

658.45 €

1 3 Days 1568401120.6331568 - GLD14 - 40

925.79 €

1 3 Days 1568551120.8711568 - GLD14 - 55

1,439.73 €

1 3 Days 1568851121.3461568 - GLD14 - 85

1,932.77 €

1 3 Days 15681151121.8211568 - GLD14 - 115

2,852.81 €

1 3 Days 15681701122.6921568 - GLD14 - 170

676.07 €

1 3 Days 1610401150.651610 - GLD14 - 40

950.23 €

1 3 Days 1610551150.8941610 - GLD14 - 55

1,478.00 €

1 3 Days 1610851151.3821610 - GLD14 - 85

1,984.28 €

1 3 Days 16101151151.871610 - GLD14 - 115

2,929.28 €

1 3 Days 16101701152.7641610 - GLD14 - 170

Loading...

Basic information

Height(mm) 9.5 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no Standard none

Tech Support