Timing belts / S14M / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / S14M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 14
・Height(mm): 10.2

Timing Belts - dimension S 14M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41141008040
G41141008055
G41141008085
G41141008115
G41141008170
G41141120040
G41141120055
G41141120085
G41141120115
G41141120170
G41141190040
G41141190055
G41141190085
G41141190115
G41141190170
G41141246040
G41141246055
G41141246085
G41141246115
G41141246170
G41141400040
G41141400055
G41141400085
G41141400115
G41141400170
G41141540040
G41141540055
G41141540085
G41141540115
G41141540170
G41141610040
G41141610055
G41141610085
G41141610115
G41141610170
G41141652040
G41141652055
G41141652085
G41141652115
G41141652170
G41141750040
G41141750055
G41141750085
G41141750115
G41141750170
G41141778040
G41141778055
G41141778085
G41141778115
G41141778170
G41141806040
G41141806055
G41141806085
G41141806115
G41141806170
G41141890040
G41141890055
G41141890085
G41141890115
G41141890170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

108.35 €

1 3 Days 100840720.363400 - S14M - 1008

149.37 €

1 3 Days 100855720.499550 - S14M - 1008

230.25 €

1 3 Days 100885720.771850 - S14M - 1008

310.95 €

1 3 Days 1008115721.0431150 - S14M - 1008

459.23 €

1 3 Days 1008170721.5421700 - S14M - 1008

119.81 €

1 3 Days 112040800.403400 - S14M - 1120

165.50 €

1 3 Days 112055800.554550 - S14M - 1120

255.89 €

1 3 Days 112085800.857850 - S14M - 1120

345.78 €

1 3 Days 1120115801.1591150 - S14M - 1120

510.64 €

1 3 Days 1120170801.7141700 - S14M - 1120

127.48 €

1 3 Days 119040850.428400 - S14M - 1190

176.17 €

1 3 Days 119055850.589550 - S14M - 1190

271.83 €

1 3 Days 119085850.91850 - S14M - 1190

367.40 €

1 3 Days 1190115851.2321150 - S14M - 1190

542.50 €

1 3 Days 1190170851.8211700 - S14M - 1190

133.50 €

1 3 Days 124640890.449400 - S14M - 1246

184.93 €

1 3 Days 124655890.617550 - S14M - 1246

284.78 €

1 3 Days 124685890.953850 - S14M - 1246

384.99 €

1 3 Days 1246115891.291150 - S14M - 1246

568.11 €

1 3 Days 1246170891.9061700 - S14M - 1246

150.01 €

1 3 Days 1400401000.504400 - S14M - 1400

207.01 €

1 3 Days 1400551000.693550 - S14M - 1400

320.07 €

1 3 Days 1400851001.071850 - S14M - 1400

432.35 €

1 3 Days 14001151001.4491150 - S14M - 1400

638.13 €

1 3 Days 14001701002.1421700 - S14M - 1400

156.48 €

1 3 Days 1540401100.554400 - S14M - 1540

215.38 €

1 3 Days 1540551100.762550 - S14M - 1540

331.65 €

1 3 Days 1540851101.178850 - S14M - 1540

448.72 €

1 3 Days 15401151101.5941150 - S14M - 1540

661.84 €

1 3 Days 15401701102.3561700 - S14M - 1540

160.88 €

1 3 Days 1610401150.58400 - S14M - 1610

223.25 €

1 3 Days 1610551150.797550 - S14M - 1610

343.74 €

1 3 Days 1610851151.232850 - S14M - 1610

465.51 €

1 3 Days 16101151151.6661150 - S14M - 1610

687.28 €

1 3 Days 16101701152.4631700 - S14M - 1610

164.33 €

1 3 Days 1652401180.595400 - S14M - 1652

225.68 €

1 3 Days 1652551180.818550 - S14M - 1652

348.34 €

1 3 Days 1652851181.264850 - S14M - 1652

471.53 €

1 3 Days 16521151181.711150 - S14M - 1652

695.21 €

1 3 Days 16521701182.5281700 - S14M -1652

166.86 €

1 3 Days 1750401250.63400 - S14M - 1750

229.61 €

1 3 Days 1750551250.866550 - S14M - 1750

355.37 €

1 3 Days 1750851251.339850 - S14M - 1750

479.65 €

1 3 Days 17501151251.8111150 - S14M - 1750

709.35 €

1 3 Days 17501701252.6781700 - S14M - 1750

169.97 €

1 3 Days 1778401270.64400 - S14M - 1778

233.28 €

1 3 Days 1778551270.88550 - S14M - 1778

361.20 €

1 3 Days 1778851271.36850 - S14M - 1778

487.97 €

1 3 Days 17781151271.841150 - S14M - 1778

720.29 €

1 3 Days 17781701272.721700 - S14M - 1778

172.60 €

1 3 Days 1806401290.65400 - S14M - 1806

237.28 €

1 3 Days 1806551290.894550 - S14M - 1806

366.12 €

1 3 Days 1806851291.382850 - S14M - 1806

495.96 €

1 3 Days 18061151291.8691150 - S14M - 1806

731.13 €

1 3 Days 18061701292.7631700 - S14M - 1806

180.15 €

1 3 Days 1890401350.68400 - S14M - 1890

248.13 €

1 3 Days 1890551350.936550 - S14M - 1890

383.36 €

1 3 Days 1890851351.446850 - S14M - 1890

518.23 €

1 3 Days 18901151351.9561150 - S14M - 1890

765.88 €

1 3 Days 18901701352.8921700 - S14M - 1890

Loading...

Basic information

Height(mm) 10.2 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no

Tech Support