Timing belts / S2M / CR (neoprene) / fibreglass / CONCAR (Part Numbers)

Timing belts / S2M / CR (neoprene) / fibreglass / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 2
・Height(mm): 1.36

Timing Belts - dimension S 2M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41020086004
G41020086006
G41020086015
G41020088004
G41020088006
G41020088015
G41020090004
G41020090006
G41020090015
G41020092004
G41020092006
G41020092015
G41020094004
G41020094006
G41020094015
G41020098004
G41020098006
G41020098015
G41020100004
G41020100006
G41020100015
G41020102004
G41020102006
G41020102015
G41020104004
G41020104006
G41020104015
G41020106004
G41020106006
G41020106015
G41020108004
G41020108006
G41020108015
G41020110004
G41020110006
G41020110015
G41020112004
G41020112006
G41020112015
G41020114004
G41020114006
G41020114015
G41020116004
G41020116006
G41020116015
G41020118004
G41020118006
G41020118015
G41020120004
G41020120006
G41020120015
G41020122004
G41020122006
G41020122015
G41020124004
G41020124006
G41020124015
G41020126004
G41020126006
G41020126015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

7.29 €

1 3 Days 864430.00140 - S2M - 86

10.03 €

1 3 Days 866430.00160 - S2M - 86

21.64 €

1 3 Days 8615430.002150 - S2M - 86

7.29 €

1 3 Days 884440.00140 - S2M - 88

10.03 €

1 3 Days 886440.00160 - S2M - 88

21.64 €

1 3 Days 8815440.002150 - S2M - 88

7.29 €

1 3 Days 904450.00140 - S2M - 90

10.03 €

1 3 Days 906450.00160 - S2M - 90

21.64 €

1 3 Days 9015450.002150 - S2M - 90

7.29 €

1 3 Days 924460.00140 - S2M - 92

10.03 €

1 3 Days 926460.00160 - S2M - 92

21.64 €

1 3 Days 9215460.002150 - S2M - 92

7.29 €

1 3 Days 944470.00140 - S2M - 94

10.03 €

1 3 Days 946470.00160 - S2M - 94

21.64 €

1 3 Days 9415470.002150 - S2M - 94

7.29 €

1 3 Days 984490.00140 - S2M - 98

10.03 €

1 3 Days 986490.00160 - S2M - 98

21.64 €

1 3 Days 9815490.002150 - S2M - 98

7.29 €

1 3 Days 1004500.00140 - S2M - 100

10.03 €

1 3 Days 1006500.00160 - S2M - 100

21.64 €

1 3 Days 10015500.002150 - S2M - 100

7.29 €

1 3 Days 1024510.00140 - S2M - 102

10.03 €

1 3 Days 1026510.00160 - S2M - 102

21.64 €

1 3 Days 10215510.002150 - S2M - 102

7.29 €

1 3 Days 1044520.00140 - S2M - 104

10.03 €

1 3 Days 1046520.00160 - S2M - 104

21.64 €

1 3 Days 10415520.002150 - S2M - 104

7.29 €

1 3 Days 1064530.00140 - S2M - 106

10.03 €

1 3 Days 1066530.00160 - S2M - 106

21.64 €

1 3 Days 10615530.002150 - S2M - 106

7.29 €

1 3 Days 1084540.00140 - S2M - 108

10.03 €

1 3 Days 1086540.00160 - S2M - 108

21.64 €

1 3 Days 10815540.002150 - S2M - 108

7.29 €

1 3 Days 1104550.00140 - S2M - 110

10.03 €

1 3 Days 1106550.00160 - S2M - 110

21.64 €

1 3 Days 11015550.002150 - S2M - 110

7.29 €

1 3 Days 1124560.00140 - S2M - 112

10.03 €

1 3 Days 1126560.00160 - S2M - 112

21.64 €

1 3 Days 11215560.002150 - S2M - 112

7.29 €

1 3 Days 1144570.00140 - S2M - 114

10.03 €

1 3 Days 1146570.00160 - S2M - 114

21.64 €

1 3 Days 11415570.002150 - S2M - 114

7.29 €

1 3 Days 1164580.00140 - S2M - 116

10.03 €

1 3 Days 1166580.00160 - S2M - 116

21.64 €

1 3 Days 11615580.002150 - S2M - 116

7.29 €

1 3 Days 1184590.00140 - S2M - 118

10.03 €

1 3 Days 1186590.00160 - S2M - 118

22.12 €

1 3 Days 11815590.002150 - S2M - 118

7.29 €

1 3 Days 1204600.00140 - S2M - 120

10.03 €

1 3 Days 1206600.00160 - S2M - 120

22.12 €

1 3 Days 12015600.002150 - S2M - 120

7.29 €

1 3 Days 1224610.00140 - S2M - 122

10.03 €

1 3 Days 1226610.00160 - S2M - 122

22.12 €

1 3 Days 12215610.002150 - S2M - 122

7.29 €

1 3 Days 1244620.00140 - S2M - 124

10.03 €

1 3 Days 1246620.00160 - S2M - 124

22.12 €

1 3 Days 12415620.002150 - S2M - 124

7.29 €

1 3 Days 1264630.00140 - S2M - 126

10.03 €

1 3 Days 1266630.00160 - S2M - 126

22.12 €

1 3 Days 12615630.002150 - S2M - 126

Loading...

Basic information

Height(mm) 1.36 Material Neoprene Division(mm) 2
Tension cord Glass fiber Winding nose no

Tech Support