Timing belts / open / XL / CR (Neoprene), PUR / glass fibre, steel / CONCAR (Part Numbers)

Timing belts / open / XL / CR (Neoprene), PUR / glass fibre, steel / CONCAR
[Specifications]
・Material: Neoprene, Polyurethane
・Tension cord: Glass, Steel
・Winding nose: yes, no
・Height(mm): 2.3
・Division(mm): 5.08

Timing Belts Open Ended - dimension XL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GBM0025-[1-30/1]
GBM0031-[1-30/1]
GBM0037-[1-30/1]
GBM0050-[1-30/1]
GBM0075-[1-30/1]
GBMU0037-[1-30/1]
GBMU0100-[1-30/1]
GBMU0200-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Width
(inch)
Material Tension cord Winding nose Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 306.351/4NeopreneGlassno0.0150.015XL - 025
1 3 Days 1 ~ 307945/16NeopreneGlassno0.0180.018XL - 031
1 3 Days 1 ~ 309.533/8NeopreneGlassno0.0220.022XL - 037
1 3 Days 1 ~ 301271/2NeopreneGlassno0.0290.029XL - 050
1 3 Days 1 ~ 3019.053/4NeopreneGlassno0.0420.042XL - 075
1 17 Days 1 ~ 309.533/8PolyurethaneSteelyes0.020.02XL - 037
1 17 Days 1 ~ 302541PolyurethaneSteelyes0.060.06XL - 100
1 17 Days 1 ~ 305082PolyurethaneSteelyes0.120.12XL - 200

Loading...

  1. 1

Basic information

Height(mm) 2.3 Division(mm) 5.08 Standard none

Tech Support