Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SGA16MXL025 |
SGA18MXL025 |
SGA20MXL025 |
SGA22MXL025 |
SGA24MXL025 |
SGA28MXL025 |
SGA30MXL025 |
SGA32MXL025 |
SGA36MXL025 |
SGA40MXL025 |
SGA42MXL025 |
SGA44MXL025 |
SGA48MXL025 |
SGA60MXL025 |
SGA72MXL025 |
Part Number | Minimum order quantity | Volume Discount | The Number of Teeth | Type | Effective diameter Dw (mm) | Outer diameter Da (mm) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|
1 | Quote | 16 | 1F | 10.35 | 9.84 | 0.01 | 16 MXL 025 | ||
1 | Quote | 18 | 1F | 11.64 | 11.12 | 0.01 | 18 MXL 025 | ||
1 | Quote | 20 | 1F | 12.94 | 12.43 | 0.01 | 20 MXL 025 | ||
1 | Quote | 22 | 6F | 14.23 | 13.72 | 0.01 | 22 MXL 025 | ||
1 | Quote | 24 | 6F | 15.52 | 15.01 | 0.01 | 24 MXL 025 | ||
1 | Quote | 28 | 6F | 18.11 | 17.6 | 0.01 | 28 MXL 025 | ||
1 | Quote | 30 | 6F | 19.4 | 18.9 | 0.02 | 30 MXL 025 | ||
1 | Quote | 32 | 6F | 20.7 | 20.19 | 0.02 | 32 MXL 025 | ||
1 | Quote | 36 | 6F | 23.29 | 22.78 | 0.02 | 36 MXL 025 | ||
1 | Quote | 40 | 6F | 25.87 | 25.37 | 0.03 | 40 MXL 025 | ||
1 | Quote | 42 | 6F | 27.17 | 26.67 | 0.03 | 42 MXL 025 | ||
1 | Quote | 44 | 6F | 28.46 | 27.95 | 0.03 | 44 MXL 025 | ||
1 | Quote | 48 | 6 | 31.05 | 30.54 | 0.03 | 48 MXL 025 | ||
1 | Quote | 60 | 6 | 38.81 | 38.3 | 0.04 | 60 MXL 025 | ||
1 | Quote | 72 | 6 | 46.57 | 46.06 | 0.05 | 72 MXL 025 |
Loading...
Belt Width Used(mm) | 6.35 | Division(mm) | 2.032 | Material | Aluminum |
---|
Configure
Basic Attributes
The Number of Teeth
Type
Effective diameter Dw(mm)
Outer diameter Da(mm)
Optional Attributes