Pulleys for Tapered Clamping Bush - Profile SPZ (Part Numbers)

Pulleys for Tapered Clamping Bush - Profile SPZ
[Specifications]
・Number of grooves: 1-6
・Material: Cast iron
・Face width: 16-76mm
・Effective diameter Dw(mm): 50-630
・Standard: DIN 2211

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPZ0501
SPZ0502
SPZ0561
SPZ0562
SPZ0601
SPZ0602
SPZ0631
SPZ0632
SPZ0633
SPZ0671
SPZ0672
SPZ0673
SPZ0711
SPZ0712
SPZ0713
SPZ0751
SPZ0752
SPZ0753
SPZ0754
SPZ0801
SPZ0802
SPZ0803
SPZ0804
SPZ0851
SPZ0852
SPZ0853
SPZ0854
SPZ0855
SPZ0901
SPZ0902
SPZ0903
SPZ0904
SPZ0905
SPZ0951
SPZ0952
SPZ0953
SPZ0954
SPZ0955
SPZ1001
SPZ1002
SPZ1003
SPZ1004
SPZ1005
SPZ1061
SPZ1062
SPZ1063
SPZ1064
SPZ1065
SPZ1066
SPZ1121
SPZ1122
SPZ1123
SPZ1124
SPZ1125
SPZ1126
SPZ1181
SPZ1182
SPZ1183
SPZ1184
SPZ1186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Face width Effective diameter Dw
(mm)
Version Type Taper bushing Weight
(kg)
Description

16.23 €

1 3 Days 1650Solid disc1110080.450 - 1 x SPZ - 1008

19.68 €

1 3 Days 2850Solid disc1110080.550 - 2 x SPZ - 1008

12.77 €

1 3 Days 1656Solid disc610080.256 - 1 x SPZ - 1008

14.85 €

1 3 Days 2856Solid disc610080.356 - 2 x SPZ - 1008

13.12 €

1 3 Days 1660Solid disc810080.2560 - 1 x SPZ - 1008

15.54 €

1 3 Days 2860Solid disc611080.3560 - 2 x SPZ - 1108

11.38 €

1 3 Days 1663Solid disc811080.363 - 1 x SPZ - 1108

13.12 €

1 3 Days 2863Solid disc611080.4563 - 2 x SPZ - 1108

15.54 €

1 3 Days 4063Solid disc611080.5863 - 3 x SPZ - 1108

13.12 €

1 3 Days 1667Solid disc811080.3567 - 1 x SPZ - 1108

14.15 €

1 3 Days 2867Solid disc611080.4167 - 2 x SPZ - 1108

16.57 €

1 3 Days 4067Solid disc611080.5667 - 3 x SPZ - 1108

14.15 €

1 3 Days 1671Solid disc811080.471 - 1 x SPZ - 1108

14.85 €

1 3 Days 2871Solid disc611080.4871 - 2 x SPZ - 1108

17.60 €

1 3 Days 4071Solid disc611080.6471 - 3 x SPZ - 1108

14.51 €

1 3 Days 1675Solid disc811080.4575 - 1 x SPZ - 1108

17.26 €

1 17 Days 2875Solid disc612100.4675 - 2 x SPZ - 1210

22.09 €

1 3 Days 4075Solid disc612100.6275 - 3 x SPZ - 1210

22.09 €

1 3 Days 5275Solid disc61210175 - 4 x SPZ - 1210

14.85 €

1 3 Days 1680Solid disc812100.580 - 1 x SPZ - 1210

17.95 €

1 17 Days 2880Solid disc612100.680 - 2 x SPZ - 1210

22.45 €

1 3 Days 4080Solid disc612100.880 - 3 x SPZ - 1210

23.83 €

1 3 Days 5280Solid disc612100.980 - 4 x SPZ - 1210

15.18 €

1 3 Days 1685Solid disc812100.685 - 1 x SPZ - 1210

17.95 €

1 3 Days 2885Solid disc616100.785 - 2 x SPZ - 1610

23.14 €

1 3 Days 4085Solid disc616100.885 - 3 x SPZ - 1610

26.94 €

1 3 Days 5285Solid disc616100.985 - 4 x SPZ - 1610

31.77 €

1 3 Days 6485Solid disc616101.385 - 5 x SPZ - 1610

15.54 €

1 17 Days 1690Solid disc812100.790 - 1 x SPZ - 1210

18.65 €

1 3 Days 2890Solid disc616100.6790 - 2 x SPZ - 1610

23.48 €

1 3 Days 4090Solid disc616100.8890 - 3 x SPZ - 1610

29.69 €

1 3 Days 5290Solid disc616101.190 - 4 x SPZ - 1610

33.85 €

1 3 Days 6490Solid disc616101.490 - 5 x SPZ - 1610

17.26 €

1 3 Days 1695Solid disc812100.895 - 1 x SPZ - 1210

18.98 €

1 3 Days 2895Solid disc616100.9795 - 2 x SPZ - 1610

23.83 €

1 3 Days 4095Solid disc616101.195 - 3 x SPZ - 1610

30.38 €

1 3 Days 5295Solid disc616101.395 - 4 x SPZ - 1610

34.54 €

1 3 Days 6495Solid disc616101.695 - 5 x SPZ - 1610

17.95 €

1 3 Days 16100Solid disc812100.8100 - 1 x SPZ - 1210

20.37 €

1 3 Days 28100Solid disc616100.94100 - 2 x SPZ - 1610

25.20 €

1 3 Days 40100Solid disc616101.2100 - 3 x SPZ - 1610

30.74 €

1 3 Days 52100Solid disc616101.4100 - 4 x SPZ - 1610

36.26 €

1 3 Days 64100Solid disc620121.6100 - 5 x SPZ - 2012

18.29 €

1 3 Days 16106Solid disc816100.9106 - 1 x SPZ - 1610

21.75 €

1 3 Days 28106Solid disc616101.1106 - 2 x SPZ - 1610

25.89 €

1 3 Days 40106Solid disc616101.4106 - 3 x SPZ - 1610

32.11 €

1 3 Days 52106Solid disc616101.6106 - 4 x SPZ - 1610

37.65 €

1 3 Days 64106Solid disc620121.9106 - 5 x SPZ - 2012

40.40 €

1 3 Days 76106Solid disc620122106 - 6 x SPZ - 2012

19.68 €

1 3 Days 16112Solid disc816101112 - 1 x SPZ - 1610

22.45 €

1 3 Days 28112Solid disc616101.3112 - 2 x SPZ - 1610

26.94 €

1 3 Days 40112Solid disc620121.4112 - 3 x SPZ - 2012

32.46 €

1 3 Days 52112Solid disc620121.7112 - 4 x SPZ - 2012

39.71 €

1 3 Days 64112Solid disc620122.2112 - 5 x SPZ - 2012

42.14 €

1 3 Days 76112Solid disc620122.2112 - 6 x SPZ - 2012

21.06 €

1 3 Days 16118Solid disc816101.1118 - 1 x SPZ - 1610

23.48 €

1 17 Days 28118Solid disc616101.5118 - 2 x SPZ - 1610

29.35 €

1 3 Days 40118Solid disc620121.7118 - 3 x SPZ - 2012

33.15 €

1 3 Days 52118Solid disc620122118 - 4 x SPZ - 2012

43.86 €

1 3 Days 76118Solid disc625172.4118 - 6 x SPZ - 2517

Loading...

Basic information

Material Cast iron Standard DIN 2211

Tech Support