ConCar Power Belt - Profile SPB (Part Numbers)

ConCar Power Belt - Profile SPB
[Specifications]
・Material: Neoprene
・Height(mm): 15.6
・Rib spacing(mm): 19
・Standard: DIN 7753

Banded belts consist of several V-belts which are connected to each other via a resilient tie band. The individual belts in the banded belt have the same length and cannot expand in different ways. The connection prevents the belts from twisting sideways or jumping out of the pulley. A banded belt stands out particularly for its even, highly stable power transfer and because it compensates for vibrations and oscillations. For this reason, banded belts are frequently used for drives with particularly high impulse or impact loads. ConCar maintains one of the largest band belt warehouses in Europe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G212SPB2000
G212SPB2120
G212SPB2240
G212SPB2360
G212SPB2500
G212SPB2650
G212SPB2800
G212SPB3000
G212SPB3150
G212SPB3350
G212SPB3550
G212SPB3750
G212SPB4000
G212SPB4250
G212SPB4500
G212SPB4750
G212SPB5000
G212SPB5300
G212SPB5600
G212SPB6000
G212SPB6300
G212SPB6700
G212SPB7100
G212SPB7500
G212SPB8000
G213SPB2000
G213SPB2120
G213SPB2240
G213SPB2360
G213SPB2500
G213SPB2650
G213SPB2800
G213SPB3000
G213SPB3150
G213SPB3350
G213SPB3550
G213SPB3750
G213SPB4000
G213SPB4250
G213SPB4500
G213SPB4750
G213SPB5000
G213SPB5300
G213SPB5600
G213SPB6000
G213SPB6300
G213SPB6700
G213SPB7100
G213SPB7500
G213SPB8000
G214SPB2000
G214SPB2120
G214SPB2240
G214SPB2360
G214SPB2500
G214SPB2650
G214SPB2800
G214SPB3000
G214SPB3150
G214SPB3350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Weight
(kg)

151.37 €

1 3 Days 220001.044

160.42 €

1 3 Days 221201.107

167.11 €

1 3 Days 222401.169

170.94 €

1 3 Days 223601.232

174.64 €

1 3 Days 225001.305

183.31 €

1 3 Days 226501.383

192.09 €

1 3 Days 228001.462

200.85 €

1 3 Days 230001.566

206.67 €

1 3 Days 231501.644

222.67 €

1 3 Days 233501.749

230.05 €

1 3 Days 235501.853

245.52 €

1 3 Days 237501.958

265.07 €

1 3 Days 240002.088

276.94 €

1 3 Days 242502.219

301.55 €

1 3 Days 245002.349

316.39 €

1 3 Days 247502.48

328.64 €

1 3 Days 250002.61

352.52 €

1 3 Days 253002.767

371.95 €

1 3 Days 256002.923

395.82 €

1 3 Days 260003.132

417.97 €

1 3 Days 263003.289

447.62 €

1 3 Days 267003.497

469.06 €

1 3 Days 271003.706

503.03 €

1 3 Days 275003.915

522.47 €

1 3 Days 280004.176

227.10 €

1 3 Days 320001.566

240.63 €

1 3 Days 321201.66

250.68 €

1 3 Days 322401.754

256.41 €

1 3 Days 323601.848

261.96 €

1 3 Days 325001.958

274.96 €

1 3 Days 326502.075

288.14 €

1 3 Days 328002.192

301.31 €

1 3 Days 330002.349

310.02 €

1 3 Days 331502.466

333.96 €

1 3 Days 333502.623

345.09 €

1 3 Days 335502.78

368.29 €

1 3 Days 337502.936

397.62 €

1 3 Days 340003.132

415.41 €

1 3 Days 342503.328

452.31 €

1 3 Days 345003.524

474.60 €

1 3 Days 347503.719

492.99 €

1 3 Days 350003.915

528.76 €

1 3 Days 353004.15

557.91 €

1 3 Days 356004.385

593.71 €

1 3 Days 360004.698

626.92 €

1 3 Days 363004.933

671.44 €

1 3 Days 367005.246

703.54 €

1 3 Days 371005.559

754.57 €

1 3 Days 375005.873

783.70 €

1 3 Days 380006.264

302.78 €

1 3 Days 420002.088

320.85 €

1 3 Days 421202.213

334.21 €

1 3 Days 422402.339

341.89 €

1 3 Days 423602.464

349.29 €

1 3 Days 425002.61

366.61 €

1 3 Days 426502.767

384.19 €

1 3 Days 428002.923

401.76 €

1 3 Days 430003.132

413.35 €

1 3 Days 431503.289

445.28 €

1 3 Days 433503.497

Loading...

Basic information

Height(mm) 15.6 Rib spacing(mm) 19 Material Neoprene
Tension cord Polyester Standard DIN 7753

Tech Support