ConCar V-Belt - Profile 25 (Part Numbers)

ConCar V-Belt - Profile 25
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 25
・Height(mm): 16
・Standard: DIN 2215

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1210000
G1210400
G1212500
G1221350
G1221400
G1221500
G1221600
G1221700
G1221800
G1221850
G1221900
G1221950
G1222000
G1222050
G1222120
G1222200
G1222240
G1222325
G1222360
G1222400
G1222450
G1222500
G1222540
G1222650
G1222700
G1222800
G1222950
G1223000
G1223075
G1223150
G1223250
G1223350
G1223450
G1223550
G1223750
G1223950
G1224000
G1224250
G1224450
G1224500
G1224750
G1225000
G1225300
G1225600
G1226000
G1226300
G1226500
G1226700
G1227100
G1227500
G1228000
G1228500
G1229000
G1229250
G1229500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Weight
(kg)
Description

224.13 €

1 3 Days 1000010100100614.2225 x 16 x 10000 Li ConCar

249.44 €

1 3 Days 1040010500104614.38925 x 16 x 10400 Li ConCar

399.23 €

1 3 Days 1250012600125615.27525 x 16 x 12500 Li ConCar

25.09 €

1 3 Days 1350145014110.5725 x 16 x 1350 Li ConCar

25.09 €

1 3 Days 1400150014610.59125 x 16 x 1400 Li ConCar

27.63 €

1 3 Days 1500160015610.63325 x 16 x 1500 Li ConCar

29.18 €

1 3 Days 1600170016610.67525 x 16 x 1600 Li ConCar

30.69 €

1 3 Days 1700180017610.71725 x 16 x 1700 Li ConCar

31.90 €

1 3 Days 1800190018610.7625 x 16 x 1800 Li ConCar

33.64 €

1 3 Days 1850195019110.78125 x 16 x 1850 Li ConCar

33.64 €

1 3 Days 1900200019610.80225 x 16 x 1900 Li ConCar

34.60 €

1 3 Days 1950205020110.82325 x 16 x 1950 Li ConCar

34.91 €

1 3 Days 2000210020610.84425 x 16 x 2000 Li ConCar

36.78 €

1 3 Days 2050215021110.86525 x 16 x 2050 Li ConCar

36.78 €

1 3 Days 2120222021810.89525 x 16 x 2120 Li ConCar

38.76 €

1 3 Days 2200230022610.92825 x 16 x 2200 Li ConCar

38.76 €

1 3 Days 2240234023010.94525 x 16 x 2240 Li ConCar

39.31 €

1 3 Days 2325242523860.98125 x 16 x 2325 Li ConCar

39.31 €

1 3 Days 2360246024210.99625 x 16 x 2360 Li ConCar

42.79 €

1 3 Days 2400250024611.01325 x 16 x 2400 Li ConCar

42.79 €

1 3 Days 2450255025111.03425 x 16 x 2450 Li ConCar

42.79 €

1 3 Days 2500260025611.05525 x 16 x 2500 Li ConCar

42.79 €

1 3 Days 2540264026011.07225 x 16 x 2540 Li ConCar

46.12 €

1 3 Days 2650275027111.11825 x 16 x 2650 Li ConCar

46.12 €

1 3 Days 2700280027611.13925 x 16 x 2700 Li ConCar

46.12 €

1 3 Days 2800290028611.18225 x 16 x 2800 Li ConCar

51.82 €

1 3 Days 2950305030111.24525 x 16 x 2950 Li ConCar

51.82 €

1 3 Days 3000310030611.26625 x 16 x 3000 Li ConCar

54.46 €

1 3 Days 3075317531361.29825 x 16 x 3075 Li ConCar

54.46 €

1 3 Days 3150325032111.32925 x 16 x 3150 Li ConCar

58.68 €

1 3 Days 3250335033111.37225 x 16 x 3250 Li ConCar

58.68 €

1 3 Days 3350345034111.41425 x 16 x 3350 Li ConCar

59.65 €

1 3 Days 3450355035111.45625 x 16 x 3450 Li ConCar

60.73 €

1 3 Days 3550365036111.49825 x 16 x 3550 Li ConCar

65.06 €

1 3 Days 3750385038111.58325 x 16 x 3750 Li ConCar

68.04 €

1 3 Days 3950405040111.66725 x 16 x 3950 Li ConCar

68.04 €

1 3 Days 4000410040611.68825 x 16 x 4000 Li ConCar

72.95 €

1 3 Days 4250435043111.79425 x 16 x 4250 Li ConCar

77.65 €

1 3 Days 4450455045111.87825 x 16 x 4450 Li ConCar

77.65 €

1 3 Days 4500460045611.89925 x 16 x 4500 Li ConCar

82.40 €

1 3 Days 4750485048112.00525 x 16 x 4750 Li ConCar

88.24 €

1 3 Days 5000510050612.1125 x 16 x 5000 Li ConCar

96.25 €

1 3 Days 5300540053612.23725 x 16 x 5300 Li ConCar

105.63 €

1 3 Days 5600570056612.36325 x 16 x 5600 Li ConCar

115.81 €

1 3 Days 6000610060612.53225 x 16 x 6000 Li ConCar

123.03 €

1 3 Days 6300640063612.65925 x 16 x 6300 Li ConCar

130.67 €

1 3 Days 6500660065612.74325 x 16 x 6500 Li ConCar

137.41 €

1 3 Days 6700680067612.82725 x 16 x 6700 Li ConCar

147.52 €

1 3 Days 7100720071612.99625 x 16 x 7100 Li ConCar

158.92 €

1 3 Days 7500760075613.16525 x 16 x 7500 Li ConCar

169.06 €

1 3 Days 8000810080613.37625 x 16 x 8000 Li ConCar

184.54 €

1 3 Days 8500860085613.58725 x 16 x 8500 Li ConCar

199.70 €

1 3 Days 9000910090613.79825 x 16 x 9000 Li ConCar

206.10 €

1 3 Days 9250935093113.90425 x 16 x 9250 Li ConCar

210.36 €

1 3 Days 9500960095614.00925 x 16 x 9500 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 16 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

Tech Support