ConCar V-Belt - Profile X13 / AX (Part Numbers)

ConCar V-Belt - Profile X13 / AX
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 13
・Height(mm): 8
・Standard: DIN 2215

Raw edge, moulded cogged V-belts (REC) are available - like the wrapped V-belts - as classic V-belts or narrow V-belts. Both belt types are positive engagement, trapezoid drive belts made of neoprene, the force of which is transferred in the edges. Unlike the wrapped V-belts, the raw edge, moulded cogged V-belts have no textile wrapping, but are cogged. Raw edge, moulded cogged ConCar V-belts are delivered as non-varying sets and are used in mechanical engineering, for example.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1420508
G1420535
G1420560
G1420585
G1420600
G1420610
G1420630
G1420635
G1420650
G1420660
G1420670
G1420686
G1420700
G1420710
G1420730
G1420750
G1420755
G1420767
G1420775
G1420787
G1420800
G1420813
G1420825
G1420841
G1420850
G1420863
G1420875
G1420889
G1420900
G1420914
G1420925
G1420940
G1420950
G1420965
G1420975
G1420990
G1421000
G1421016
G1421030
G1421041
G1421050
G1421060
G1421075
G1421090
G1421100
G1421105
G1421120
G1421143
G1421150
G1421168
G1421180
G1421190
G1421200
G1421215
G1421225
G1421250
G1421270
G1421300
G1421320
G1421350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

8.65 €

1 3 Days 50820558538AX 200.05AX / 13 x 8 x 508 Li ConCar

8.65 €

1 3 Days 53521585565AX 210.053AX / 13 x 8 x 535 Li ConCar

8.65 €

1 3 Days 56022610590AX 220.055AX / 13 x 8 x 560 Li ConCar

8.65 €

1 3 Days 58523635615AX 230.058AX / 13 x 8 x 585 Li ConCar

8.65 €

1 3 Days 60023.5650630AX 23 1/20.059AX / 13 x 8 x 600 Li ConCar

9.52 €

1 3 Days 61024660640AX 240.06AX / 13 x 8 x 610 Li ConCar

9.52 €

1 3 Days 63024.5680660AX 24 1/20.062AX / 13 x 8 x 630 Li ConCar

9.52 €

1 3 Days 63525685665AX 250.063AX / 13 x 8 x 635 Li ConCar

9.52 €

1 3 Days 65025.5700680AX 25 1/20.064AX / 13 x 8 x 650 Li ConCar

9.52 €

1 3 Days 66026710690AX 260.065AX / 13 x 8 x 660 Li ConCar

9.52 €

1 3 Days 67026.5720700AX 26 1/20.066AX / 13 x 8 x 670 Li ConCar

9.52 €

1 3 Days 68627736716AX 270.068AX / 13 x 8 x 686 Li ConCar

9.52 €

1 3 Days 70027.5750730AX 27 1/20.069AX / 13 x 8 x 700 Li ConCar

9.92 €

1 3 Days 71028760740AX 280.07AX / 13 x 8 x 710 Li ConCar

9.92 €

1 3 Days 73029780760AX 290.072AX / 13 x 8 x 730 Li ConCar

9.92 €

1 3 Days 75029.5800780AX 29 1/20.074AX / 13 x 8 x 750 Li ConCar

9.92 €

1 3 Days 75529.75805785AX 29 3/40.075AX / 13 x 8 x 755 Li ConCar

9.92 €

1 3 Days 76730817797AX 300.076AX / 13 x 8 x 767 Li ConCar

9.92 €

1 3 Days 77530.5825805AX 30 1/20.077AX / 13 x 8 x 775 Li ConCar

9.92 €

1 3 Days 78731837817AX 310.078AX / 13 x 8 x 787 Li ConCar

9.92 €

1 3 Days 80031.5850830AX 31 1/20.079AX / 13 x 8 x 800 Li ConCar

11.83 €

1 3 Days 81332863843AX 320.08AX / 13 x 8 x 813 Li ConCar

11.83 €

1 3 Days 82532.5875855AX 32 1/20.082AX / 13 x 8 x 825 Li ConCar

11.83 €

1 3 Days 84133891871AX 330.083AX / 13 x 8 x 841 Li ConCar

11.83 €

1 3 Days 85033.5900880AX 33 1/20.084AX / 13 x 8 x 850 Li ConCar

11.83 €

1 3 Days 86334913893AX 340.085AX / 13 x 8 x 863 Li ConCar

11.83 €

1 3 Days 87534.5925905AX 34 1/20.087AX / 13 x 8 x 875 Li ConCar

11.83 €

1 3 Days 88935939919AX 350.088AX / 13 x 8 x 889 Li ConCar

11.83 €

1 3 Days 90035.5950930AX 35 1/20.089AX / 13 x 8 x 900 Li ConCar

12.64 €

1 3 Days 91436964944AX 360.09AX / 13 x 8 x 914 Li ConCar

12.64 €

1 3 Days 92536.5975955AX 36 1/20.092AX / 13 x 8 x 925 Li ConCar

12.64 €

1 3 Days 94037990970AX 370.093AX / 13 x 8 x 940 Li ConCar

12.64 €

1 3 Days 95037.51000980AX 37 1/20.094AX / 13 x 8 x 950 Li ConCar

12.64 €

1 3 Days 965381015995AX 380.096AX / 13 x 8 x 965 Li ConCar

12.64 €

1 3 Days 97538.510251005AX 38 1/20.097AX / 13 x 8 x 975 Li ConCar

12.64 €

1 3 Days 9903910401020AX 390.098AX / 13 x 8 x 990 Li ConCar

12.64 €

1 3 Days 100039.510501030AX 39 1/20.099AX / 13 x 8 x 1000 Li ConCar

12.64 €

1 3 Days 10164010661046AX 400.101AX / 13 x 8 x 1016 Li ConCar

12.64 €

1 3 Days 103040.510801060AX 40 1/20.102AX / 13 x 8 x 1030 Li ConCar

12.64 €

1 3 Days 10414110911071AX 410.103AX / 13 x 8 x 1041 Li ConCar

12.64 €

1 3 Days 105041.511001080AX 41 1/20.104AX / 13 x 8 x 1050 Li ConCar

12.64 €

1 3 Days 10604211101090AX 420.105AX / 13 x 8 x 1060 Li ConCar

12.64 €

1 3 Days 107542.511251105AX 42 1/20.106AX / 13 x 8 x 1075 Li ConCar

13.71 €

1 3 Days 10904311401120AX 430.108AX / 13 x 8 x 1090 Li ConCar

13.71 €

1 3 Days 11004311501130AX 430.109AX / 13 x 8 x 1100 Li ConCar

13.71 €

1 3 Days 110543.511551135AX 43 1/20.109AX / 13 x 8 x 1105 Li ConCar

13.71 €

1 3 Days 11204411701150AX 440.111AX / 13 x 8 x 1120 Li ConCar

13.71 €

1 3 Days 11434511931173AX 450.113AX / 13 x 8 x 1143 Li ConCar

13.71 €

1 3 Days 115045.512001180AX 45 1/20.114AX / 13 x 8 x 1150 Li ConCar

13.71 €

1 3 Days 11684612181198AX 460.116AX / 13 x 8 x 1168 Li ConCar

13.71 €

1 3 Days 118046.512301210AX 46 1/20.117AX / 13 x 8 x 1180 Li ConCar

13.71 €

1 3 Days 11904712401220AX 470.118AX / 13 x 8 x 1190 Li ConCar

13.71 €

1 3 Days 120047.512501230AX 47 1/20.119AX / 13 x 8 x 1200 Li ConCar

17.35 €

1 3 Days 12154812651245AX 480.12AX / 13 x 8 x 1215 Li ConCar

17.35 €

1 3 Days 122548 1/412751255AX 48 1/40.121AX / 13 x 8 x 1225 Li ConCar

17.35 €

1 3 Days 12504913001280AX 490.124AX / 13 x 8 x 1250 Li ConCar

17.35 €

1 3 Days 12705013201300AX 500.126AX / 13 x 8 x 1270 Li ConCar

17.35 €

1 3 Days 13005113501330AX 510.129AX / 13 x 8 x 1300 Li ConCar

18.80 €

1 3 Days 13205213701350AX 520.131AX / 13 x 8 x 1320 Li ConCar

18.80 €

1 3 Days 13505314001380AX 530.134AX / 13 x 8 x 1350 Li ConCar

Loading...

Basic information

Width(mm) 13 Height(mm) 8 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 2215

Tech Support