GardenPower - Profile 4L (Part Numbers)

GardenPower - Profile 4L
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 12.7
・Height(mm): 7.9
・Standard: RMA IP23

GardenPower coupling belt with aramid cord, suitable for use e.g. in garden and agricultural appliances, are extremely durable thanks to their highly rigid structure. The aramid cord means that these belts are particularly dimensionally stable and low-stretch. The special textile wrapping ensures an even drive and enables slippage during coupling. They are used mainly in areas of application with high performance requirements, such as riding mowers, standard lawnmowers, shredders, snow blowers and other appliances subject to high loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4L1000
4L1020
4L1050
4L1070
4L1090
4L1100
4L1110
4L1120
4L1140
4L1170
4L170
4L180
4L190
4L200
4L210
4L220
4L230
4L240
4L250
4L260
4L270
4L280
4L290
4L300
4L310
4L320
4L330
4L340
4L350
4L360
4L370
4L380
4L390
4L400
4L410
4L420
4L430
4L440
4L450
4L460
4L470
4L480
4L490
4L500
4L510
4L520
4L530
4L540
4L550
4L560
4L570
4L580
4L590
4L600
4L610
4L620
4L630
4L640
4L650
4L660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Outside length
(inch)
Weight
(kg)
Description

58.45 €

1 3 Days 25401000.2174L - 1000

58.75 €

1 3 Days 25911020.224L - 1020

58.75 €

1 3 Days 26671050.2224L - 1050

58.93 €

1 3 Days 27181070.2244L - 1070

59.62 €

1 3 Days 27691090.2274L - 1090

59.80 €

1 3 Days 27941100.2294L - 1100

59.62 €

1 3 Days 28191110.2324L - 1110

60.16 €

1 3 Days 28451120.2344L - 1120

61.19 €

1 3 Days 28961140.2364L - 1140

62.14 €

1 3 Days 29721170.2394L - 1170

17.07 €

1 3 Days 432170.0264L - 170

17.07 €

1 3 Days 457180.0274L - 180

17.07 €

1 3 Days 483190.0294L - 190

17.07 €

1 3 Days 508200.034L - 200

17.07 €

1 3 Days 533210.0324L - 210

17.07 €

1 3 Days 559220.0334L - 220

17.07 €

1 3 Days 584230.0354L - 230

17.52 €

1 3 Days 610240.0364L - 240

17.83 €

1 3 Days 635250.0384L - 250

18.24 €

1 3 Days 660260.0394L - 260

18.24 €

1 3 Days 686270.0414L - 270

18.44 €

1 3 Days 711280.0434L - 280

19.86 €

1 3 Days 737290.0464L - 290

20.16 €

1 3 Days 762300.0484L - 300

20.53 €

1 3 Days 787310.0794L - 310

20.78 €

1 3 Days 813320.0534L - 320

21.11 €

1 3 Days 838330.0554L - 330

21.28 €

1 3 Days 864340.0584L - 340

21.65 €

1 3 Days 889350.064L - 350

21.65 €

1 3 Days 914360.0634L - 360

22.01 €

1 3 Days 940370.0654L - 370

22.20 €

1 3 Days 965380.0684L - 380

22.63 €

1 3 Days 991390.074L - 390

22.82 €

1 3 Days 1016400.0724L - 400

23.32 €

1 3 Days 1041410.0754L - 410

23.51 €

1 3 Days 1067420.0774L - 420

23.75 €

1 3 Days 1092430.084L - 430

24.05 €

1 3 Days 1118440.0824L - 440

24.23 €

1 3 Days 1143450.0844L - 450

24.55 €

1 3 Days 1168460.0874L - 460

24.86 €

1 3 Days 1194470.0894L - 470

25.06 €

1 3 Days 1219480.0924L - 480

25.35 €

1 3 Days 1245490.0944L - 490

25.78 €

1 3 Days 1270500.0974L - 500

26.04 €

1 3 Days 1295510.0994L - 510

26.68 €

1 3 Days 1321520.1014L - 520

27.15 €

1 3 Days 1346530.1044L - 530

27.40 €

1 3 Days 1372540.1064L - 540

27.77 €

1 3 Days 1397550.1094L - 550

28.07 €

1 3 Days 1422560.1114L - 560

28.49 €

1 3 Days 1448570.1134L - 570

28.82 €

1 3 Days 1473580.1164L - 580

29.17 €

1 3 Days 1499590.1184L - 590

29.41 €

1 3 Days 1524600.1214L - 600

29.69 €

1 3 Days 1549610.1234L - 610

30.12 €

1 3 Days 1575620.1254L - 620

30.26 €

1 3 Days 1600630.1284L - 630

30.73 €

1 3 Days 1626640.134L - 640

30.85 €

1 3 Days 1651650.1334L - 650

30.99 €

1 3 Days 1676660.1354L - 660

Loading...

Basic information

Width(mm) 12.7 Height(mm) 7.9 Material Neoprene
Type sheathed Tension cord Kevlar Antistatic Yes
Standard RMA IP23

Tech Support