GardenPower - Profile 5L (Part Numbers)

GardenPower - Profile 5L
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 16.6
・Height(mm): 9
・Standard: RMA IP23

GardenPower coupling belt with aramid cord, suitable for use e.g. in garden and agricultural appliances, are extremely durable thanks to their highly rigid structure. The aramid cord means that these belts are particularly dimensionally stable and low-stretch. The special textile wrapping ensures an even drive and enables slippage during coupling. They are used mainly in areas of application with high performance requirements, such as riding mowers, standard lawnmowers, shredders, snow blowers and other appliances subject to high loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5L1000
5L1030
5L1080
5L230
5L240
5L250
5L260
5L270
5L280
5L290
5L300
5L310
5L320
5L330
5L340
5L350
5L360
5L370
5L380
5L390
5L400
5L410
5L420
5L430
5L440
5L450
5L460
5L470
5L480
5L490
5L500
5L510
5L520
5L530
5L540
5L550
5L560
5L570
5L580
5L590
5L600
5L610
5L620
5L630
5L640
5L650
5L660
5L670
5L680
5L690
5L700
5L710
5L720
5L730
5L740
5L750
5L760
5L770
5L780
5L790
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Outside length
(inch)
Weight
(kg)
Description

64.50 €

1 3 Days 25401000.3525L - 1000

67.22 €

1 3 Days 26161030.3565L - 1030

70.41 €

1 3 Days 27431080.365L - 1080

24.05 €

1 3 Days 584230.3635L - 230

24.05 €

1 3 Days 610240.3745L - 240

29.69 €

1 3 Days 635250.3925L - 250

24.63 €

1 3 Days 660260.0855L - 260

25.17 €

1 3 Days 686270.0885L - 270

25.35 €

1 3 Days 711280.0915L - 280

25.67 €

1 3 Days 737290.0945L - 290

26.04 €

1 3 Days 762300.0985L - 300

26.28 €

1 3 Days 787310.1025L - 310

26.68 €

1 3 Days 813320.1055L - 320

26.84 €

1 3 Days 838330.1095L - 330

27.15 €

1 3 Days 864340.1135L - 340

27.77 €

1 3 Days 889350.1165L - 350

28.26 €

1 3 Days 914360.125L - 360

28.71 €

1 3 Days 940370.1245L - 370

29.00 €

1 3 Days 965380.1275L - 380

29.96 €

1 3 Days 991390.1315L - 390

30.12 €

1 3 Days 1016400.1345L - 400

30.99 €

1 3 Days 1041410.1385L - 410

31.79 €

1 3 Days 1067420.1425L - 420

32.56 €

1 3 Days 1092430.1455L - 430

33.08 €

1 3 Days 1118440.1495L - 440

33.82 €

1 3 Days 1143450.1535L - 450

34.57 €

1 3 Days 1168460.1565L - 460

35.32 €

1 3 Days 1194470.165L - 470

35.87 €

1 3 Days 1219480.1635L - 480

36.19 €

1 3 Days 1245490.1675L - 490

36.61 €

1 3 Days 1270500.1715L - 500

37.41 €

1 3 Days 1295510.1745L - 510

37.79 €

1 3 Days 1321520.1785L - 520

38.41 €

1 3 Days 1346530.1825L - 530

38.91 €

1 3 Days 1372540.1855L - 540

39.46 €

1 3 Days 1397550.1895L - 550

40.02 €

1 3 Days 1422560.1925L - 560

40.14 €

1 3 Days 1448570.1965L - 570

40.56 €

1 3 Days 1473580.25L - 580

40.82 €

1 3 Days 1499590.2035L - 590

41.43 €

1 3 Days 1524600.2075L - 600

41.87 €

1 3 Days 1549610.2115L - 610

41.99 €

1 3 Days 1575620.2145L - 620

42.33 €

1 3 Days 1600630.2185L - 630

42.86 €

1 3 Days 1626640.2225L - 640

43.41 €

1 3 Days 1651650.2255L - 650

43.91 €

1 3 Days 1676660.2295L - 660

44.59 €

1 3 Days 1702670.2335L - 670

45.03 €

1 3 Days 1727680.2365L - 680

45.58 €

1 3 Days 1753690.245L - 690

46.07 €

1 3 Days 1778700.2435L - 700

46.69 €

1 3 Days 1803710.2475L - 710

46.99 €

1 3 Days 1829720.2515L - 720

47.80 €

1 3 Days 1854730.2545L - 730

48.55 €

1 3 Days 1880740.2585L - 740

48.92 €

1 3 Days 1905750.2625L - 750

49.54 €

1 3 Days 1930760.2655L - 760

50.01 €

1 3 Days 1956770.2695L - 770

52.70 €

1 3 Days 1981780.2725L - 780

56.03 €

1 3 Days 2007790.2765L - 790

Loading...

Basic information

Width(mm) 16.6 Height(mm) 9 Material Neoprene
Type sheathed Tension cord Kevlar Antistatic Yes
Standard RMA IP23

Tech Support