Panel Connector (Part Numbers)

Panel Connector
[Specifications]
・Material: Steel

Open ended V-belts are finite V-belts that can be infinitely connected in the required belt length with a plate connector or hinged connector. Open ended V-belts can easily be adapted to all axis intervals. They can be cut as a complete roll or cut to a required length at a surcharge of 10 % cutting cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G23510V
G23513V
G23517V
G23522V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

2.20 €

1 3 Days Panel connector 10 mm

2.33 €

1 3 Days Plate connector 13 mm

2.66 €

1 3 Days Panel connector 17 mm

3.48 €

1 3 Days Plate connector 22 mm

Loading...

  1. 1

Basic information

Material Steel

Tech Support