Power Twist Plus (Part Numbers)

Power Twist Plus
[Specifications]
・Type: without metal rivets
・Material: Polyurethane with fabric inserts
・Colour: Red
・Roll length(m): 10 or 2 (short length)

Link belts are the ideal solution for areas of use under difficult conditions. Power Twist Plus (red), Nu-T-Link (orange) and Super-T-Link (blue) are available in rolls by length; the surcharge for cutting to length is 10 %. In some cases, short lengths are also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G236AA
G236BB
G236CC
G236PT10
G236PT13
G236PT17
G236PT22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Weight / m
(kg)
Description

77.64 €

1 3 Days 1380.133Power Twist AA

85.47 €

1 3 Days 17110.133Power Twist BB

132.17 €

1 3 Days 22140.2Power Twist CC

52.94 €

1 3 Days 1060.073Power Twist Z / 10

62.29 €

1 3 Days 1380.104Power Twist A / 13

68.35 €

1 3 Days 17110.142Power Twist B / 17

105.77 €

1 3 Days 22140.22Power Twist C / 22

Loading...

  1. 1

Basic information

Roll length(m) 10 or 2 (short length) Material Polyurethane with fabric inserts Type without metal rivets
Antistatic No Colour Red

Tech Support