PU V-Belt - DVL (Part Numbers)

PU V-Belt - DVL
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 80 Shore A
・Colour: Brown
・Width(mm): 13
・Height(mm): 8

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3280130-[1-30/1]

Part Number
G3280130-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
1 3 Days 1 ~ 30

Loading...

  1. 1

Basic information

Width(mm) 13 Height(mm) 8 Material Polyurethane
Type not serrated Tension cord No Antistatic No
Colour Brown FDA approval Yes Weight / m(kg) 0.22
Shore hardness(°) 80 Shore A Additional description double V-belt Description DVL 13 / A

Tech Support