Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3090080-[1-30/1] |
G3090100-[1-30/1] |
G3090130-[1-30/1] |
G3090170-[1-30/1] |
G3090200-[1-30/1] |
G3090220-[1-30/1] |
G3090250-[1-30/1] |
G3090320-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 8 | 5.2 | 1 ~ 30 | 0.04 | VH 8 | ||
1 | 3 Days | 10 | 6.5 | 1 ~ 30 | 0.06 | VH 10 / Z | ||
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.1 | VH 13 / A | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.18 | VH 17 / B | ||
1 | 17 Days | 20 | 12.5 | 1 ~ 30 | 0.23 | VH 20 | ||
1 | 17 Days | 22 | 14.5 | 1 ~ 30 | 0.29 | VH 22 / C | ||
1 | 17 Days | 25 | 16.5 | 1 ~ 30 | 0.38 | VH 25 | ||
1 | 17 Days | 32 | 21.5 | 1 ~ 30 | 0.49 | VH 32 / D |
Loading...
Material | Polyurethane | Type | not serrated | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | Colour | Yellow | FDA approval | Yes |
Shore hardness(°) | 100 Shore A |
Configure
Basic Attributes
Width(mm)
Height(mm)
Roll length(m)
Weight / m(kg)
Filter by standard shipping days
Optional Attributes