PU V-Belt - VLW-SG (Part Numbers)

PU V-Belt - VLW-SG
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 80 Shore A
・Colour: Blue

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.
・PU V-Belt - VLW-SG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3190130-[1-30/1]
G3190170-[1-30/1]
G3190220-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 3 Days 1381 ~ 300.143VLW-SG 13 / A
1 3 Days 1781 ~ 300.243VLW-SG 17 / B
1 17 Days 2214.51 ~ 300.355VLW-SG 22 / C

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord Polyester
Antistatic No Colour Blue FDA approval No
Shore hardness(°) 80 Shore A Additional description with supergrip

Tech Support