Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3310080-[1-30/1] |
G3310100-[1-30/1] |
G3310130-[1-30/1] |
G3310170-[1-30/1] |
G3310220-[1-30/1] |
G3310320-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 17 Days | 8 | 5.2 | 1 ~ 30 | 0.05 | VO 8 | ||
1 | 3 Days | 10 | 6.5 | 1 ~ 30 | 0.06 | VO 10 / Z | ||
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.1 | VO 13 / A | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.18 | VO 17 / B | ||
1 | 3 Days | 22 | 14.5 | 1 ~ 30 | 0.29 | VO 22 / C | ||
1 | 17 Days | 32 | 21.5 | 1 ~ 30 | 0.42 | VO 32 / D |
Loading...
Material | Polyurethane | Type | not serrated | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | Colour | orange | FDA approval | Yes |
Shore hardness(°) | 83 Shore A |