PU V-Belt - YMF (Part Numbers)

PU V-Belt - YMF
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 90 Shore A
・Colour: Beige

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3220170-[1-30/1]
G3220220-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 3 Days 1719.51 ~ 300.25YMF 17 / B
1 17 Days 2228.51 ~ 300.42YMF 22 / C

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord No
Antistatic No Colour Beige FDA approval No
Shore hardness(°) 90 Shore A Additional description Ridge top belt; Y-shape

Tech Support