V-Belt - Profile 30 x 10 (Part Numbers)

V-Belt - Profile 30 x 10
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 30
・Height(mm): 10
・Angle(°): 27
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G430100640
G430100650
G430100665
G430100680
G430100700
G430100725
G430100750
G430100775
G430100780
G430100800
G430100830
G430100850
G430100875
G430100900
G430100950
G430101000
G430101035
G430101050
G430101073
G430101120
G430101175
G430101185
G430101193
G430101200
G430101320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

42.63 €

1 3 Days 6407030.21130 x 10 x 640 Li

43.23 €

1 3 Days 6507130.21530 x 10 x 650 Li

43.78 €

1 3 Days 6657280.21930 x 10 x 665 Li

43.97 €

1 3 Days 6807430.22430 x 10 x 680 Li

44.40 €

1 3 Days 7007630.23130 x 10 x 700 Li

45.58 €

1 3 Days 7257880.23930 x 10 x 725 Li

45.03 €

1 3 Days 7508130.24830 x 10 x 750 Li

45.58 €

1 3 Days 7758380.25630 x 10 x 775 Li

46.99 €

1 3 Days 7808430.25730 x 10 x 780 Li

46.99 €

1 3 Days 8008630.26430 x 10 x 800 Li

49.42 €

1 3 Days 8308930.27430 x 10 x 830 Li

49.42 €

1 3 Days 8509130.28130 x 10 x 850 Li

49.74 €

1 3 Days 8759380.28930 x 10 x 875 Li

50.41 €

1 3 Days 9009630.29730 x 10 x 900 Li

52.25 €

1 3 Days 95010130.31430 x 10 x 950 Li

53.99 €

1 3 Days 100010630.3330 x 10 x 1000 Li

54.72 €

1 3 Days 103510980.34230 x 10 x 1035 Li

55.42 €

1 3 Days 105011130.34730 x 10 x 1050 Li

56.08 €

1 3 Days 107311360.35430 x 10 x 1073 Li

57.77 €

1 3 Days 112011830.3730 x 10 x 1120 Li

60.98 €

1 3 Days 117512380.38830 x 10 x 1175 Li

61.28 €

1 3 Days 118512480.39130 x 10 x 1185 Li

61.66 €

1 3 Days 119312560.39430 x 10 x 1193 Li

61.84 €

1 3 Days 120012630.39630 x 10 x 1200 Li

64.95 €

1 3 Days 132013830.43630 x 10 x 1320 Li

Loading...

  1. 1

Basic information

Width(mm) 30 Height(mm) 10 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

Tech Support