V-Belt - Profile 32 x 10 (Part Numbers)

V-Belt - Profile 32 x 10
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 32
・Height(mm): 10
・Angle(°): 27
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G432100750
G432100790
G432100820
G432100850
G432100900
G432100950
G432101000
G432101030
G432101073
G432101100
G432101120
G432101200
G432101250
G432101353
G432101400
G432101420
G432101553
G432101750
G432101953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

46.69 €

1 3 Days 750813800W 31,5/ 8000.3232 x 10 x 750 Li

47.90 €

1 3 Days 790853840W 31,5/ 8400.33732 x 10 x 790 Li

49.46 €

1 3 Days 820883870W 31,5/ 8700.3532 x 10 x 820 Li

50.46 €

1 3 Days 850913900W 31,5/ 9000.36232 x 10 x 850 Li

52.14 €

1 3 Days 900963950W 31,5/ 9500.38432 x 10 x 900 Li

53.68 €

1 3 Days 95010131000W 31,5/ 10000.40432 x 10 x 950 Li

55.47 €

1 3 Days 100010631050W 31,5/ 10500.42732 x 10 x 1000 Li

57.08 €

1 3 Days 103010931080W 31,5/ 10800.43932 x 10 x 1030 Li

57.08 €

1 3 Days 107311361123W 31,5/ 11230.45532 x 10 x 1073 Li

57.77 €

1 3 Days 110011631150W 31,5/ 11500.46932 x 10 x 1100 Li

58.82 €

1 3 Days 112011831170W 31,5/ 11700.47832 x 10 x 1120 Li

63.57 €

1 3 Days 120012631250W 31,5/ 12500.50632 x 10 x 1200 Li

64.20 €

1 3 Days 125013131300W 31,5/ 13000.53332 x 10 x 1250 Li

67.97 €

1 3 Days 135314161400W 31,5/ 14000.57332 x 10 x 1353 Li

69.08 €

1 3 Days 140014631450W 31,5/ 14500.59732 x 10 x 1400 Li

70.01 €

1 3 Days 142014831470W 31,5/ 14700.60632 x 10 x 1420 Li

70.68 €

1 3 Days 155316161600W 31,5/ 16000.6532 x 10 x 1553 Li

76.62 €

1 3 Days 175018131800W 31,5/ 18000.73632 x 10 x 1750 Li

81.70 €

1 3 Days 195320162000W 31,5/ 20000.80832 x 10 x 1953 Li

Loading...

  1. 1

Basic information

Width(mm) 32 Height(mm) 10 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

Tech Support