V-Belt - Profile 37 x 10 (Part Numbers)

V-Belt - Profile 37 x 10
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 37
・Height(mm): 10
・Angle(°): 28
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G437100660
G437100750
G437100800
G437100850
G437100900
G437100950
G437100965
G437101000
G437101060
G437101065
G437101120
G437101180
G437101200
G437101250
G437101320
G437101400
G437101500
G437101600
G437101700
G437101800
G437102000
G437102240
G437102500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

53.05 €

1 3 Days 6607230.32137 x 10 x 660 Li

53.05 €

1 3 Days 7508130.36537 x 10 x 750 Li

54.86 €

1 3 Days 8008630.38937 x 10 x 800 Li

57.08 €

1 3 Days 8509130.41237 x 10 x 850 Li

58.82 €

1 3 Days 9009630.43537 x 10 x 900 Li

60.98 €

1 3 Days 95010130.45737 x 10 x 950 Li

61.83 €

1 17 Days ----

62.65 €

1 3 Days 100010630.48337 x 10 x 1000 Li

64.20 €

1 3 Days 106011230.50637 x 10 x 1060 Li

66.17 €

1 3 Days 106511280.51237 x 10 x 1065 Li

66.84 €

1 3 Days 112011830.53637 x 10 x 1120 Li

69.64 €

1 3 Days 118012430.56537 x 10 x 1180 Li

72.30 €

1 3 Days 120012630.57737 x 10 x 1200 Li

72.30 €

1 3 Days 125013130.637 x 10 x 1250 Li

74.59 €

1 3 Days 132013830.63537 x 10 x 1320 Li

78.85 €

1 3 Days 140014630.67737 x 10 x 1400 Li

82.12 €

1 3 Days 150015630.71837 x 10 x 1500 Li

85.45 €

1 3 Days 160016630.7737 x 10 x 1600 Li

90.23 €

1 3 Days 170017630.81737 x 10 x 1700 Li

93.52 €

1 3 Days 180018630.85937 x 10 x 1800 Li

98.39 €

1 3 Days 200020630.96237 x 10 x 2000 Li

106.66 €

1 3 Days 224023031.06637 x 10 x 2240 Li

116.95 €

1 3 Days 250025631.20337 x 10 x 2500 Li

Loading...

  1. 1

Basic information

Width(mm) 37 Height(mm) 10 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

Tech Support