Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Number of ribs | Effective length (mm) | Effective length (inch) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 4 | 1895 | 74.6 | 0.038 | 4 PH 1895 mm / 746 H | ||
1 | Quote | 5 | 1895 | 74.6 | 0.047 | 5 PH 1895 mm / 746 H | ||
1 | Quote | 6 | 1895 | 74.6 | 0.057 | 6 PH 1895 mm / 746 H | ||
1 | Quote | 7 | 1895 | 74.6 | 0.066 | 7 PH 1895 mm / 746 H | ||
1 | Quote | 8 | 1895 | 74.6 | 0.076 | 8 PH 1895 mm / 746 H | ||
1 | Quote | 9 | 1895 | 74.6 | 0.085 | 9 PH 1895 mm / 746 H | ||
1 | Quote | 10 | 1895 | 74.6 | 0.095 | 10 PH 1895 mm / 746 H | ||
1 | Quote | 4 | 1930 | 76 | 0.039 | 4 PH 1930 mm / 760 H | ||
1 | Quote | 5 | 1930 | 76 | 0.048 | 5 PH 1930 mm / 760 H | ||
1 | Quote | 6 | 1930 | 76 | 0.058 | 6 PH 1930 mm / 760 H | ||
1 | Quote | 7 | 1930 | 76 | 0.068 | 7 PH 1930 mm / 760 H | ||
1 | Quote | 8 | 1930 | 76 | 0.077 | 8 PH 1930 mm / 760 H | ||
1 | Quote | 9 | 1930 | 76 | 0.087 | 9 PH 1930 mm / 760 H | ||
1 | Quote | 10 | 1930 | 76 | 0.097 | 10 PH 1930 mm / 760 H | ||
1 | Quote | 4 | 1956 | 77 | 0.039 | 4 PH 1956 mm / 770 H | ||
1 | Quote | 5 | 1956 | 77 | 0.049 | 5 PH 1956 mm / 770 H | ||
1 | Quote | 6 | 1956 | 77 | 0.059 | 6 PH 1956 mm / 770 H | ||
1 | Quote | 7 | 1956 | 77 | 0.068 | 7 PH 1956 mm / 770 H | ||
1 | Quote | 8 | 1956 | 77 | 0.078 | 8 PH 1956 mm / 770 H | ||
1 | Quote | 9 | 1956 | 77 | 0.088 | 9 PH 1956 mm / 770 H | ||
1 | Quote | 10 | 1956 | 77 | 0.098 | 10 PH 1956 mm / 770 H | ||
1 | Quote | 4 | 1981 | 78 | 0.04 | 4 PH 1981 mm / 780 H | ||
1 | Quote | 5 | 1981 | 78 | 0.05 | 5 PH 1981 mm / 780 H | ||
1 | Quote | 6 | 1981 | 78 | 0.059 | 6 PH 1981 mm / 780 H | ||
1 | Quote | 7 | 1981 | 78 | 0.069 | 7 PH 1981 mm / 780 H | ||
1 | Quote | 8 | 1981 | 78 | 0.079 | 8 PH 1981 mm / 780 H | ||
1 | Quote | 9 | 1981 | 78 | 0.089 | 9 PH 1981 mm / 780 H | ||
1 | Quote | 10 | 1981 | 78 | 0.099 | 10 PH 1981 mm / 780 H | ||
1 | Quote | 4 | 1992 | 78.4 | 0.04 | 4 PH 1992 mm / 784 H | ||
1 | Quote | 5 | 1992 | 78.4 | 0.05 | 5 PH 1992 mm / 784 H | ||
1 | Quote | 6 | 1992 | 78.4 | 0.06 | 6 PH 1992 mm / 784 H | ||
1 | Quote | 7 | 1992 | 78.4 | 0.07 | 7 PH 1992 mm / 784 H | ||
1 | Quote | 8 | 1992 | 78.4 | 0.08 | 8 PH 1992 mm / 784 H | ||
1 | Quote | 9 | 1992 | 78.4 | 0.09 | 9 PH 1992 mm / 784 H | ||
1 | Quote | 10 | 1992 | 78.4 | 0.1 | 10 PH 1992 mm / 784 H |
Loading...
Height(mm) | 3 | Rib spacing(mm) | 1.6 | Material | Neoprene |
---|---|---|---|---|---|
Tension cord | Polyester | Antistatic | on the running side according to ISO 3535 | Standard | DIN 7867 |