V-Ribbed Belt - Profile TB2 (Part Numbers)

V-Ribbed Belt - Profile TB2
[Specifications]
・Material: Polyurethane
・Height(mm): 2.2
・Rib spacing(mm): 2

Ribbed belts – also known as Poly-V belts – are a mixture consisting of flat belts and V-belts, and combine the advantages of both. Essentially, this combination produces the flexibility of a flat belt and the favourable power transfer of a V-belt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GTB0156002
GTB0156003
GTB0156004
GTB0156005
GTB0156006
GTB0156007
GTB0156008
GTB0156009
GTB0156010
GTB0170002
GTB0170003
GTB0170004
GTB0170005
GTB0170006
GTB0170007
GTB0170008
GTB0170009
GTB0170010
GTB0200002
GTB0200003
GTB0200004
GTB0200005
GTB0200006
GTB0200007
GTB0200008
GTB0200009
GTB0200010
GTB0220002
GTB0220003
GTB0220004
GTB0220005
GTB0220006
GTB0220007
GTB0220008
GTB0220009
GTB0220010
GTB0231002
GTB0231003
GTB0231004
GTB0231005
GTB0231006
GTB0231007
GTB0231008
GTB0231009
GTB0231010
GTB0248002
GTB0248003
GTB0248004
GTB0248005
GTB0248006
GTB0248007
GTB0248008
GTB0248009
GTB0248010
GTB0266002
GTB0266003
GTB0266004
GTB0266005
GTB0266006
GTB0266007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Weight
(kg)
Description

7.07 €

1 3 Days 21560.001TB2 156 - 2

10.60 €

1 3 Days 31560.002TB2 156 - 3

14.16 €

1 3 Days 41560.002TB2 156 - 4

17.67 €

1 3 Days 51560.003TB2 156 - 5

21.21 €

1 3 Days 61560.003TB2 156 - 6

24.74 €

1 3 Days 71560.004TB2 156 - 7

28.26 €

1 3 Days 81560.004TB2 156 - 8

31.81 €

1 3 Days 91560.005TB2 156 - 9

35.34 €

1 3 Days 101560.005TB2 156 - 10

7.07 €

1 3 Days 21700.001TB2 170 - 2

10.60 €

1 3 Days 31700.002TB2 170 - 3

14.16 €

1 3 Days 41700.002TB2 170 - 4

17.67 €

1 3 Days 51700.003TB2 170 - 5

21.21 €

1 3 Days 61700.004TB2 170 - 6

24.74 €

1 3 Days 71700.004TB2 170 - 7

28.26 €

1 3 Days 81700.005TB2 170 - 8

31.81 €

1 3 Days 91700.005TB2 170 - 9

35.34 €

1 3 Days 101700.006TB2 170 - 10

7.07 €

1 3 Days 22000.001TB2 200 - 2

10.60 €

1 3 Days 32000.002TB2 200 - 3

14.16 €

1 3 Days 42000.003TB2 200 - 4

17.67 €

1 3 Days 52000.004TB2 200 - 5

21.21 €

1 3 Days 62000.004TB2 200 - 6

24.74 €

1 3 Days 72000.005TB2 200 - 7

28.26 €

1 3 Days 82000.006TB2 200 - 8

31.81 €

1 3 Days 92000.006TB2 200 - 9

35.34 €

1 3 Days 102000.007TB2 200 - 10

7.07 €

1 3 Days 22200.002TB2 220 - 2

10.60 €

1 3 Days 32200.002TB2 220 - 3

14.16 €

1 3 Days 42200.003TB2 220 - 4

17.67 €

1 3 Days 52200.004TB2 220 - 5

21.21 €

1 3 Days 62200.005TB2 220 - 6

24.74 €

1 3 Days 72200.005TB2 220 - 7

28.26 €

1 3 Days 82200.006TB2 220 - 8

31.81 €

1 3 Days 92200.007TB2 220 - 9

35.34 €

1 3 Days 102200.008TB2 220 - 10

7.07 €

1 3 Days 22310.002TB2 231 - 2

10.60 €

1 3 Days 32310.002TB2 231 - 3

14.16 €

1 3 Days 42310.003TB2 231 - 4

17.67 €

1 3 Days 52310.004TB2 231 - 5

21.21 €

1 3 Days 62310.005TB2 231 - 6

24.74 €

1 3 Days 72310.006TB2 231 - 7

28.26 €

1 3 Days 82310.006TB2 231 - 8

31.81 €

1 3 Days 92310.007TB2 231 - 9

35.34 €

1 3 Days 102310.008TB2 231 - 10

7.07 €

1 3 Days 22480.002TB2 248 - 2

10.60 €

1 3 Days 32480.003TB2 248 - 3

14.16 €

1 3 Days 42480.003TB2 248 - 4

17.67 €

1 3 Days 52480.004TB2 248 - 5

21.21 €

1 3 Days 62480.005TB2 248 - 6

24.74 €

1 3 Days 72480.006TB2 248 - 7

28.26 €

1 3 Days 82480.007TB2 248 - 8

31.81 €

1 3 Days 92480.008TB2 248 - 9

35.34 €

1 3 Days 102480.009TB2 248 - 10

7.07 €

1 3 Days 22660.002TB2 266 - 2

10.60 €

1 3 Days 32660.003TB2 266 - 3

14.16 €

1 3 Days 42660.004TB2 266 - 4

17.67 €

1 3 Days 52660.005TB2 266 - 5

21.21 €

1 3 Days 62660.006TB2 266 - 6

24.74 €

1 3 Days 72660.007TB2 266 - 7

Loading...

Basic information

Height(mm) 2.2 Rib spacing(mm) 2 Material Polyurethane
Tension cord Polyester

Tech Support