Wide Belt - Profile 3M, Single Belt (Part Numbers)

Wide Belt - Profile 3M, Single Belt
[Specifications]
・Material: Polyurethane
・Width(mm): 3
・Height(mm): 2
・Angle(°): 60

Wide angle belts are available as individual or combined belts. The low dead weight of these PU belts enables very high belt speeds of up to 60 m/sec. Wide angle belts are resilient against wear, are oil- and ozone-resistant and can withstand numerous different chemicals. The banded belt has very quiet running, and vibrations caused by impact loads or high axial intervals are absorbed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G134030180
G134030185
G134030190
G134030195
G134030200
G134030206
G134030212
G134030218
G134030224
G134030230
G134030236
G134030243
G134030250
G134030258
G134030265
G134030272
G134030280
G134030290
G134030300
G134030307
G134030315
G134030325
G134030335
G134030345
G134030355
G134030365
G134030375
G134030387
G134030400
G134030412
G134030425
G134030437
G134030450
G134030462
G134030475
G134030487
G134030500
G134030515
G134030530
G134030545
G134030560
G134030580
G134030600
G134030615
G134030630
G134030650
G134030670
G134030690
G134030710
G134030730
G134030750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Additional description Weight
(kg)
Description

16.06 €

1 3 Days 1803M 1800.0013M 180 Bando Banflex

16.06 €

1 3 Days 1853M 1850.0013M 185 Bando Banflex

16.06 €

1 3 Days 1903M 1900.0013M 190 Bando Banflex

16.06 €

1 3 Days 1953M 1950.0013M 195 Bando Banflex

16.06 €

1 3 Days 2003M 2000.0013M 200 Bando Banflex

16.06 €

1 3 Days 2063M 2060.0013M 206 Bando Banflex

16.06 €

1 3 Days 2123M 2120.0013M 212 Bando Banflex

16.06 €

1 3 Days 2183M 2180.0013M 218 Bando Banflex

16.06 €

1 3 Days 2243M 2240.0013M 224 Bando Banflex

16.06 €

1 3 Days 2303M 2300.0013M 230 Bando Banflex

16.06 €

1 3 Days 2363M 2360.0013M 236 Bando Banflex

16.06 €

1 3 Days 2433M 2430.0013M 243 Bando Banflex

16.06 €

1 3 Days 2503M 2500.0013M 250 Bando Banflex

16.06 €

1 3 Days 2583M 2580.0013M 258 Bando Banflex

16.06 €

1 3 Days 2653M 2650.0013M 265 Bando Banflex

16.06 €

1 3 Days 2723M 2720.0013M 272 Bando Banflex

16.06 €

1 3 Days 2803M 2800.0013M 280 Bando Banflex

16.06 €

1 3 Days 2903M 2900.0013M 290 Bando Banflex

16.06 €

1 3 Days 3003M 3000.0023M 300 Bando Banflex

16.06 €

1 3 Days 3073M 3070.0023M 307 Bando Banflex

16.06 €

1 3 Days 3153M 3150.0023M 315 Bando Banflex

16.06 €

1 3 Days 3253M 3250.0023M 325 Bando Banflex

16.06 €

1 3 Days 3353M 3350.0023M 335 Bando Banflex

16.06 €

1 3 Days 3453M 3450.0023M 345 Bando Banflex

16.06 €

1 3 Days 3553M 3550.0023M 355 Bando Banflex

16.06 €

1 3 Days 3653M 3650.0023M 365 Bando Banflex

16.06 €

1 3 Days 3753M 3750.0023M 375 Bando Banflex

16.06 €

1 3 Days 3873M 3870.0023M 387 Bando Banflex

16.06 €

1 3 Days 4003M 4000.0023M 400 Bando Banflex

16.06 €

1 3 Days 4123M 4120.0023M 412 Bando Banflex

16.06 €

1 3 Days 4253M 4250.0023M 425 Bando Banflex

16.06 €

1 3 Days 4373M 4370.0023M 437 Bando Banflex

16.06 €

1 3 Days 4503M 4500.0023M 450 Bando Banflex

17.05 €

1 3 Days 4623M 4620.0023M 462 Bando Banflex

17.05 €

1 3 Days 4753M 4750.0023M 475 Bando Banflex

17.30 €

1 3 Days 4873M 4870.0023M 487 Bando Banflex

17.30 €

1 3 Days 5003M 5000.0033M 500 Bando Banflex

18.23 €

1 3 Days 5153M 5150.0033M 515 Bando Banflex

18.46 €

1 3 Days 5303M 5300.0033M 530 Bando Banflex

18.46 €

1 3 Days 5453M 5450.0033M 545 Bando Banflex

19.07 €

1 3 Days 5603M 5600.0033M 560 Bando Banflex

19.07 €

1 3 Days 5803M 5800.0033M 580 Bando Banflex

19.07 €

1 3 Days 6003M 6000.0033M 600 Bando Banflex

19.24 €

1 3 Days 6153M 6150.0033M 615 Bando Banflex

19.41 €

1 3 Days 6303M 6300.0033M 630 Bando Banflex

19.94 €

1 3 Days 6503M 6500.0033M 650 Bando Banflex

20.26 €

1 3 Days 6703M 6700.0033M 670 Bando Banflex

20.42 €

1 3 Days 6903M 6900.0033M 690 Bando Banflex

21.10 €

1 3 Days 7103M 7100.0043M 710 Bando Banflex

21.36 €

1 3 Days 7303M 7300.0043M 730 Bando Banflex

21.89 €

1 3 Days 7503M 7500.0043M 750 Bando Banflex

Loading...

  1. 1

Basic information

Width(mm) 3 Height(mm) 2 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

Tech Support