Wide Belt - Profile 5M, Single Belt (Part Numbers)

Wide Belt - Profile 5M, Single Belt
[Specifications]
・Material: Polyurethane
・Width(mm): 5
・Height(mm): 3
・Angle(°): 60

Wide angle belts are available as individual or combined belts. The low dead weight of these PU belts enables very high belt speeds of up to 60 m/sec. Wide angle belts are resilient against wear, are oil- and ozone-resistant and can withstand numerous different chemicals. The banded belt has very quiet running, and vibrations caused by impact loads or high axial intervals are absorbed.
・Wide Belt - Profile 5M, Single Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G134050280
G134050290
G134050300
G134050307
G134050315
G134050325
G134050335
G134050345
G134050355
G134050365
G134050375
G134050387
G134050400
G134050412
G134050425
G134050437
G134050450
G134050462
G134050475
G134050487
G134050500
G134050515
G134050530
G134050545
G134050560
G134050580
G134050600
G134050615
G134050630
G134050650
G134050670
G134050690
G134050710
G134050730
G134050750
G134050775
G134050800
G134050825
G134050850
G134050875
G134050900
G134050925
G134050950
G134050975
G134051000
G134051030
G134051060
G134051090
G134051120
G134051150
G134051180
G134051220
G134051250
G134051280
G134051320
G134051360
G134051400
G134051450
G134051500
G134051850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Weight
(kg)
Description

24.37 €

1 3 Days 2800.0035M 280 Bando Banflex

24.37 €

1 3 Days 2900.0035M 290 Bando Banflex

24.37 €

1 3 Days 3000.0035M 300 Bando Banflex

24.37 €

1 3 Days 3070.0035M 307 Bando Banflex

24.37 €

1 3 Days 3150.0035M 315 Bando Banflex

24.37 €

1 3 Days 3250.0035M 325 Bando Banflex

24.37 €

1 3 Days 3350.0035M 335 Bando Banflex

24.37 €

1 3 Days 3450.0035M 345 Bando Banflex

24.37 €

1 3 Days 3550.0045M 355 Bando Banflex

24.37 €

1 3 Days 3650.0045M 365 Bando Banflex

24.37 €

1 3 Days 3750.0045M 375 Bando Banflex

24.37 €

1 3 Days 3870.0045M 387 Bando Banflex

24.37 €

1 3 Days 4000.0045M 400 Bando Banflex

24.37 €

1 3 Days 4120.0045M 412 Bando Banflex

24.37 €

1 3 Days 4250.0045M 425 Bando Banflex

24.37 €

1 3 Days 4370.0045M 437 Bando Banflex

24.37 €

1 3 Days 4500.0055M 450 Bando Banflex

24.37 €

1 3 Days 4620.0055M 462 Bando Banflex

24.37 €

1 3 Days 4750.0055M 475 Bando Banflex

24.37 €

1 3 Days 4870.0055M 487 Bando Banflex

24.37 €

1 3 Days 5000.0055M 500 Bando Banflex

24.37 €

1 3 Days 5150.0055M 515 Bando Banflex

25.25 €

1 3 Days 5300.0055M 530 Bando Banflex

25.74 €

1 3 Days 5450.0055M 545 Bando Banflex

25.91 €

1 3 Days 5600.0065M 560 Bando Banflex

26.60 €

1 3 Days 5800.0065M 580 Bando Banflex

27.18 €

1 3 Days 6000.0065M 600 Bando Banflex

27.28 €

1 3 Days 6150.0065M 615 Bando Banflex

27.88 €

1 3 Days 6300.0065M 630 Bando Banflex

28.02 €

1 3 Days 6500.0075M 650 Bando Banflex

28.45 €

1 3 Days 6700.0075M 670 Bando Banflex

28.61 €

1 3 Days 6900.0075M 690 Bando Banflex

29.77 €

1 3 Days 7100.0075M 710 Bando Banflex

30.13 €

1 3 Days 7300.0075M 730 Bando Banflex

30.30 €

1 3 Days 7500.0085M 750 Bando Banflex

30.97 €

1 3 Days 7750.0085M 775 Bando Banflex

31.43 €

1 3 Days 8000.0085M 800 Bando Banflex

32.17 €

1 3 Days 8250.0085M 825 Bando Banflex

32.93 €

1 3 Days 8500.0095M 850 Bando Banflex

33.43 €

1 3 Days 8750.0095M 875 Bando Banflex

34.29 €

1 3 Days 9000.0095M 900 Bando Banflex

35.12 €

1 3 Days 9250.0095M 925 Bando Banflex

35.54 €

1 3 Days 9500.015M 950 Bando Banflex

36.22 €

1 3 Days 9750.015M 975 Bando Banflex

36.45 €

1 3 Days 10000.015M 1000 Bando Banflex

37.74 €

1 3 Days 10300.015M 1030 Bando Banflex

38.16 €

1 3 Days 10600.0115M 1060 Bando Banflex

39.16 €

1 3 Days 10900.0115M 1090 Bando Banflex

39.85 €

1 3 Days 11200.0115M 1120 Bando Banflex

40.60 €

1 3 Days 11500.0125M 1150 Bando Banflex

41.45 €

1 3 Days 11800.0125M 1180 Bando Banflex

42.54 €

1 3 Days 12200.0125M 1220 Bando Banflex

43.48 €

1 3 Days 12500.0135M 1250 Bando Banflex

44.56 €

1 3 Days 12800.0135M 1280 Bando Banflex

45.66 €

1 3 Days 13200.0135M 1320 Bando Banflex

46.76 €

1 3 Days 13600.0145M 1360 Bando Banflex

47.27 €

1 3 Days 14000.0145M 1400 Bando Banflex

48.71 €

1 3 Days 14500.0155M 1450 Bando Banflex

49.71 €

1 3 Days 15000.0155M 1500 Bando Banflex

59.43 €

1 3 Days 18500.0195M 1850 Bando Banflex

Loading...

  1. 1

Basic information

Width(mm) 5 Height(mm) 3 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

Tech Support