Wide Belt - Profile 7M, Single Belt (Part Numbers)

Wide Belt - Profile 7M, Single Belt
[Specifications]
・Material: Polyurethane
・Width(mm): 7
・Height(mm): 5
・Angle(°): 60

Wide angle belts are available as individual or combined belts. The low dead weight of these PU belts enables very high belt speeds of up to 60 m/sec. Wide angle belts are resilient against wear, are oil- and ozone-resistant and can withstand numerous different chemicals. The banded belt has very quiet running, and vibrations caused by impact loads or high axial intervals are absorbed.
・Wide Belt - Profile 5MS, Composite Belt
・Wide Belt - Profile 7M, Single Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G134070410
G134070500
G134070515
G134070530
G134070545
G134070560
G134070580
G134070600
G134070615
G134070630
G134070650
G134070670
G134070690
G134070710
G134070730
G134070750
G134070775
G134070800
G134070825
G134070850
G134070875
G134070900
G134070925
G134070950
G134070975
G134071000
G134071030
G134071060
G134071090
G134071120
G134071150
G134071180
G134071220
G134071250
G134071280
G134071320
G134071360
G134071400
G134071450
G134071500
G134071550
G134071600
G134071650
G134071700
G134071750
G134071800
G134071850
G134071900
G134071950
G134072000
G134072060
G134072120
G134072180
G134072240
G134072300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Weight
(kg)
Description

35.12 €

1 3 Days 4100.0117M 410 Bando Banflex

35.12 €

1 3 Days 5000.0147M 500 Bando Banflex

35.12 €

1 3 Days 5150.0147M 515 Bando Banflex

35.12 €

1 3 Days 5300.0157M 530 Bando Banflex

35.12 €

1 3 Days 5450.0157M 545 Bando Banflex

35.12 €

1 3 Days 5600.0167M 560 Bando Banflex

35.12 €

1 3 Days 5800.0167M 580 Bando Banflex

35.12 €

1 3 Days 6000.0177M 600 Bando Banflex

35.12 €

1 3 Days 6150.0177M 615 Bando Banflex

35.12 €

1 3 Days 6300.0187M 630 Bando Banflex

35.54 €

1 3 Days 6500.0187M 650 Bando Banflex

36.22 €

1 3 Days 6700.0197M 670 Bando Banflex

36.30 €

1 3 Days 6900.0197M 690 Bando Banflex

36.45 €

1 3 Days 7100.027M 710 Bando Banflex

37.40 €

1 3 Days 7300.027M 730 Bando Banflex

37.74 €

1 3 Days 7500.0217M 750 Bando Banflex

37.99 €

1 3 Days 7750.0227M 775 Bando Banflex

38.55 €

1 3 Days 8000.0227M 800 Bando Banflex

38.76 €

1 3 Days 8250.0237M 825 Bando Banflex

39.61 €

1 3 Days 8500.0247M 850 Bando Banflex

40.43 €

1 3 Days 8750.0257M 875 Bando Banflex

40.60 €

1 3 Days 9000.0257M 900 Bando Banflex

41.20 €

1 3 Days 9250.0267M 925 Bando Banflex

41.27 €

1 3 Days 9500.0277M 950 Bando Banflex

42.14 €

1 3 Days 9750.0277M 975 Bando Banflex

42.54 €

1 3 Days 10000.0287M 1000 Bando Banflex

43.38 €

1 3 Days 10300.0297M 1030 Bando Banflex

43.89 €

1 3 Days 10600.037M 1060 Bando Banflex

44.56 €

1 3 Days 10900.0317M 1090 Bando Banflex

45.59 €

1 3 Days 11200.0317M 1120 Bando Banflex

46.76 €

1 3 Days 11500.0327M 1150 Bando Banflex

47.11 €

1 3 Days 11800.0337M 1180 Bando Banflex

48.26 €

1 3 Days 12200.0347M 1220 Bando Banflex

49.38 €

1 3 Days 12500.0357M 1250 Bando Banflex

49.71 €

1 3 Days 12800.0367M 1280 Bando Banflex

50.32 €

1 3 Days 13200.0377M 1320 Bando Banflex

51.16 €

1 3 Days 13600.0387M 1360 Bando Banflex

52.07 €

1 3 Days 14000.0397M 1400 Bando Banflex

53.19 €

1 3 Days 14500.0417M 1450 Bando Banflex

54.35 €

1 3 Days 15000.0427M 1500 Bando Banflex

55.46 €

1 3 Days 15500.0437M 1550 Bando Banflex

57.15 €

1 3 Days 16000.0457M 1600 Bando Banflex

58.27 €

1 3 Days 16500.0467M 1650 Bando Banflex

59.77 €

1 3 Days 17000.0487M 1700 Bando Banflex

61.20 €

1 3 Days 17500.0497M 1750 Bando Banflex

62.55 €

1 3 Days 18000.057M 1800 Bando Banflex

72.15 €

1 3 Days 18500.0527M 1850 Bando Banflex

73.94 €

1 3 Days 19000.0537M 1900 Bando Banflex

75.55 €

1 3 Days 19500.0557M 1950 Bando Banflex

77.32 €

1 3 Days 20000.0567M 2000 Bando Banflex

79.44 €

1 3 Days 20600.0587M 2060 Bando Banflex

81.03 €

1 3 Days 21200.0597M 2120 Bando Banflex

85.00 €

1 3 Days 21800.0617M 2180 Bando Banflex

87.53 €

1 3 Days 22400.0637M 2240 Bando Banflex

89.73 €

1 3 Days 23000.0647M 2300 Bando Banflex

Loading...

  1. 1

Basic information

Width(mm) 7 Height(mm) 5 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

Tech Support