Tapered Clamping Bush 1008 with Inch Drill (Part Numbers)

Tapered Clamping Bush 1008 with Inch Drill
[Specifications]
・Type: 1008
・Body Material: Cast Iron
・Standard: British Standard BS 46 Part 1

Taper bushes are used to affix pulleys or couplings to shafts. Each taper bush is fitted with a feather keyway in case higher loads occur during the power transfer. ConCar has these bushes in its product range, with metric and imperial bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB1008127
TB10081905
TB100822225
TB1008254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Description

9.45 €

1 3 Days 12.71008 / 1/2'' (12,7mm)

9.45 €

1 3 Days 19.051008 / 3/4'' (19,05mm)

9.45 €

1 3 Days 22.2251008 / 7/8'' (22,225mm)

9.45 €

1 17 Days 25.41008 / 1'' (25,4mm)

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard British Standard BS 46 Part 1 Type 1008
Weight(kg) 0.12

Tech Support