Tapered Clamping Bush 1615 with Inch Drill (Part Numbers)

Tapered Clamping Bush 1615 with Inch Drill
[Specifications]
・Type: 1615
・Body Material: Cast Iron
・Standard: British Standard BS 46 Part 1

Taper bushes are used to affix pulleys or couplings to shafts. Each taper bush is fitted with a feather keyway in case higher loads occur during the power transfer. ConCar has these bushes in its product range, with metric and imperial bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB1615222
TB1615254
TB1615381
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Description

18.17 €

1 3 Days 22.21615 / 7/8'' (22,2 mm)

18.17 €

1 3 Days 25.41615 / 1'' (25,4 mm)

18.17 €

1 17 Days 38.11615 / 1 1/2'' (38,1 mm)

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard British Standard BS 46 Part 1 Type 1615
Weight(kg) 0.6

Tech Support