Tapered Clamping Bush 3020 with Inch Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB302034925
TB302053975
TB30205715
TB3020762
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Weight
(kg)
Description
1 Quote 34.9252.53020 / 1 3/8'' (34,925 mm)
1 Quote 53.9752.53020 / 2 1/8'' (53,975 mm)
1 Quote 57.152.53020 / 2 1/4'' (57,15 mm)
1 Quote 76.23.753020 / 3'' (76,2 mm)

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard British Standard BS 46 Part 1 Type 3020

Tech Support