Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB3525100 |
TB352535 |
TB352538 |
TB352540 |
TB352542 |
TB352545 |
TB352548 |
TB352550 |
TB352555 |
TB352560 |
TB352565 |
TB352570 |
TB352575 |
TB352580 |
TB352585 |
TB352590 |
TB352595 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 100 | 3525 / 100 | ||
1 | Quote | 35 | 3525 / 35 | ||
1 | Quote | 38 | 3525 / 38 | ||
1 | Quote | 40 | 3525 / 40 | ||
1 | Quote | 42 | 3525 / 42 | ||
1 | Quote | 45 | 3525 / 45 | ||
1 | Quote | 48 | 3525 / 48 | ||
1 | Quote | 50 | 3525 / 50 | ||
1 | Quote | 55 | 3525 / 55 | ||
1 | Quote | 60 | 3525 / 60 | ||
1 | Quote | 65 | 3525 / 65 | ||
1 | Quote | 70 | 3525 / 70 | ||
1 | Quote | 75 | 3525 / 75 | ||
1 | Quote | 80 | 3525 / 80 | ||
1 | Quote | 85 | 3525 / 85 | ||
1 | Quote | 90 | 3525 / 90 | ||
1 | Quote | 95 | 3525 / 95 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 3525 |
---|---|---|---|---|---|
Weight(kg) | 3.9 |