Flat Belt Type T150 - 200 to 1000 mm (Part Numbers)

Flat Belt Type T150 - 200 to 1000 mm
[Specifications]
・Material: Neoprene
・Color: Black
・Height(mm): 1

ConCar high-performance flat belts NeroFlat T150 are endless, 1 mm thick neoprene belts which are made of knitted and woven structures. They are suitable for power transmission and can also be used as transport belts. The belts achieve a very high degree of efficiency and are mainly found in smaller drives, e.g. in textile machines.
Flat Belt Type T150 - 200 to 1000 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G34010200010
G34010200015
G34010200020
G34010200025
G34010200030
G34010200035
G34010200040
G34010200050
G34010200060
G34010200070
G34010200080
G34010200090
G34010200100
G34010200330
G34010210010
G34010210015
G34010210020
G34010210025
G34010210030
G34010210035
G34010210040
G34010210050
G34010210060
G34010210070
G34010210080
G34010210090
G34010210100
G34010210330
G34010220010
G34010220015
G34010220020
G34010220025
G34010220030
G34010220035
G34010220040
G34010220050
G34010220060
G34010220070
G34010220080
G34010220090
G34010220100
G34010220330
G34010230010
G34010230015
G34010230020
G34010230025
G34010230030
G34010230035
G34010230040
G34010230050
G34010230060
G34010230070
G34010230080
G34010230090
G34010230100
G34010230330
G34010240010
G34010240015
G34010240020
G34010240025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Weight
(kg)
Description

11.51 €

1 3 Days 200100.002200 x 1 x 10 mm

14.34 €

1 3 Days 200150.004200 x 1 x 15 mm

16.57 €

1 3 Days 200200.005200 x 1 x 20 mm

18.97 €

1 3 Days 200250.006200 x 1 x 25 mm

21.87 €

1 3 Days 200300.007200 x 1 x 30 mm

24.48 €

1 3 Days 200350.008200 x 1 x 35 mm

26.79 €

1 3 Days 200400.01200 x 1 x 40 mm

33.68 €

1 3 Days 200500.012200 x 1 x 50 mm

40.30 €

1 3 Days 200600.014200 x 1 x 60 mm

47.72 €

1 3 Days 200700.017200 x 1 x 70 mm

52.70 €

1 3 Days 200800.019200 x 1 x 80 mm

59.15 €

1 3 Days 200900.022200 x 1 x 90 mm

65.02 €

1 3 Days 2001000.024200 x 1 x 100 mm

194.35 €

1 3 Days 2003300.079200 x 1 x 330 mm

11.51 €

1 3 Days 210100.003210 x 1 x 10 mm

14.34 €

1 3 Days 210150.004210 x 1 x 15 mm

16.57 €

1 3 Days 210200.005210 x 1 x 20 mm

18.97 €

1 3 Days 210250.006210 x 1 x 25 mm

21.87 €

1 3 Days 210300.008210 x 1 x 30 mm

24.48 €

1 3 Days 210350.009210 x 1 x 35 mm

26.79 €

1 3 Days 210400.01210 x 1 x 40 mm

33.68 €

1 3 Days 210500.013210 x 1 x 50 mm

40.30 €

1 3 Days 210600.015210 x 1 x 60 mm

47.72 €

1 3 Days 210700.018210 x 1 x 70 mm

52.70 €

1 3 Days 210800.02210 x 1 x 80 mm

59.15 €

1 3 Days 210150.004210 x 1 x 15 mm

65.02 €

1 3 Days 2101000.025210 x 1 x 100 mm

194.35 €

1 3 Days 2103300.083210 x 1 x 330 mm

11.51 €

1 3 Days 220100.003220 x 1 x 10 mm

14.34 €

1 3 Days 220150.004220 x 1 x 15 mm

16.57 €

1 3 Days 220200.005220 x 1 x 20 mm

18.97 €

1 3 Days 220250.007220 x 1 x 25 mm

21.87 €

1 3 Days 220300.008220 x 1 x 30 mm

24.48 €

1 3 Days 220350.009220 x 1 x 35 mm

26.79 €

1 3 Days 220400.011220 x 1 x 40 mm

33.68 €

1 3 Days 220500.013220 x 1 x 50 mm

40.30 €

1 3 Days 220600.016220 x 1 x 60 mm

47.72 €

1 3 Days 220700.018220 x 1 x 70 mm

52.70 €

1 3 Days 220800.021220 x 1 x 80 mm

59.15 €

1 3 Days 220900.024220 x 1 x 90 mm

65.02 €

1 3 Days 2201000.026220 x 1 x 100 mm

194.35 €

1 3 Days 2203300.087220 x 1 x 330 mm

11.51 €

1 3 Days 230100.003230 x 1 x 10 mm

14.34 €

1 3 Days 230150.004230 x 1 x 15 mm

16.57 €

1 3 Days 230200.006230 x 1 x 20 mm

18.97 €

1 3 Days 230250.007230 x 1 x 25 mm

21.87 €

1 3 Days 230300.008230 x 1 x 30 mm

24.48 €

1 3 Days 230350.01230 x 1 x 35 mm

26.79 €

1 3 Days 230400.011230 x 1 x 40 mm

33.68 €

1 3 Days 230500.014230 x 1 x 50 mm

40.30 €

1 3 Days 230600.017230 x 1 x 60 mm

47.72 €

1 3 Days 230700.019230 x 1 x 70 mm

52.70 €

1 3 Days 230800.022230 x 1 x 80 mm

59.15 €

1 3 Days 230900.025230 x 1 x 90 mm

65.02 €

1 3 Days 2301000.028230 x 1 x 100 mm

194.35 €

1 3 Days 2303300.091230 x 1 x 330 mm

11.51 €

1 3 Days 240100.003240 x 1 x 10 mm

14.34 €

1 3 Days 240150.004240 x 1 x 15 mm

16.57 €

1 3 Days 240200.006240 x 1 x 20 mm

18.97 €

1 3 Days 240250.007240 x 1 x 25 mm

Loading...

Basic information

Color Black Tension Cord Polyester Height(mm) 1
Material Neoprene Antistatic Yes Additional title Type T150

Tech Support