Limit switch series XCKD (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XCKD2118P16

Part Number
XCKD2118P16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 31 Product size (height)(mm) 65 Product size (depth)(mm) 30
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP67
Contact type 1 breaker Connection (components) Screw terminals Functions (switches) momentary
Operation type Lever

This page is Limit switch series XCKD, part number XCKD2118P16.
You can find the detail information about specifications and dimensions on part number XCKD2118P16.

Tech Support