Stainless steel handle (EE-04) (Part Numbers - CAD Download)

Stainless steel handle (EE-04)
  • Volume Discount
Collapsible stainless steel handles with small installation depth, for devices and clapping doors. Stainless steel high gloss electropolished from the material no. 1.4301 or 1.4404 (316L); version brushed finish made of material no. 1.4301 available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EE-04.069.39

Part Number
EE-04.069.39
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.28 €

1 Available 2 Days

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material EN 1.4301 Equiv. Applied Load(N) 200
Main Body, Surface Treatment Antibacterial Finishing Mounting Method Round Hole Fastening M M6
Material 1.4301 (304) Surface treatment Highly polished electropolished

Tech Support