Stainless steel handle (EE-02) (Part Numbers - CAD Download)

Stainless steel handle (EE-02)
  • Volume Discount
Collapsible stainless steel handles with small installation depth, for devices and clapping doors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EE-02.R120.39

Part Number
EE-02.R120.39
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.34 €

1 Available 2 Days

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material EN 1.4301 Equiv. Applied Load(N) 200
Main Body, Surface Treatment Antibacterial Finishing Mounting Method Round Hole Fastening M M6
Material 1.4301 (304) Surface treatment Highly polished electropolished

Tech Support