Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
207-L
Bar Styles | Clamp Models | H | K |
![]() | 207-U/207-UR/207-TU/207-UB | [2.14] 54,4 | [1.30] 33 |
![]() | 207-UL/207-ULB/207-TUL | [3.84] 97,6 | [2.94] 74,6 |
![]() | 207-S/207-SB | [2.21] 56,2 | --- |
![]() | 207-L/207-LR/207-LB/207-LBRⓘ | [3.48] 88,4 | --- |
Accessories (Supplied) | |||||||
Model | Max. Holding Capacity | Clamp Bar Opening (+10°) | Handle Opening (+10°) | Weight | Bolt Retainer | Spindle Assembly | Flanged Washers |
207-U | 1670 N [375 lbf] | 99° | 57° | 0,30kg [0.67lb] | --- | 225208-M | 507107 |
207-UR | 0,45kg [1.00lb] | ||||||
207-UL | 0,30kg [.67lb] | ||||||
207-USS | 2000 N [450 lbf] | 0,32kg [0.70lb] | --- | 207943-M | 507907 | ||
207-S | 2220 N [500 lbf] | 0,31kg [0.69lb] | 207105 | --- | --- | ||
207-L | 0,34kg [0.74lb] | ||||||
207-LR | 0,45kg [1.00lb] | ||||||
207-UB | 1670 N [375 lbf] | 0,33kg [0.72lb] | --- | 225208-M | 507107 | ||
207-ULB | |||||||
207-SB | 2220 N [500 lbf] | 0,31kg [0.69lb] | 207105 | --- | --- | ||
207-LB | 0,34kg [0.75lb] | ||||||
207-LBRⓘ | 0,45kg [1.00lb] | ||||||
207-TU | 1670 N [375 lbf] | 0,33kg [0.72lb] | --- | --- | 507107 | ||
207-TUL | |||||||
207-UFⓘ | 1670 N [375 lbf] | 96° | 56° | 0,43kg [0.94lb] | --- | 225208-M | 507107 |
207-SFⓘ | 2220 N [500 lbf] | 90° | 57° | 0,38kg [0.84lb] | 207105 | --- | --- |
207-U-Lⓘ | 1670 N [375 lbf] | 99° | 0,38kg [0.84lb] | --- | --- | 507107 | |
207-U-L-BLKⓘ | 507107-BLK | ||||||
207-UB-Lⓘ | 507107 | ||||||
207-UB-L-BLKⓘ | 507107-BLK |
Model | X | X1 | X2 | Y | ‡HC1 | ‡HC2 | ‡EF(X1):AF | ‡EF(X2):AF |
U/UB/UR | [1.28] 32,6 | [2.00] 50,8 | [3.75] 95,3 | [4.90] 124,5 | [375 lbf] 1670N | [225 lbf] 1000N | 12:1 | 6:1 |
UL/ULB | [3.88] 98,5 | [5.00] 127 | [150 lbf] 670N | 7:1 | 4:1 | |||
USS | [2.00] 50,8 | [3.75] 95,3 | [450 lbf] 2000N | [240 lbf] 1070N | 10:1 | 5:1 | ||
S/SB | [2.88] 73,0 | [500 lbf] 2220N | [350 lbf] 1560N | 7:1 | ||||
L/LR LB/LBR | [2.88] 73,0 | [5.00] 127 | 5:1 | |||||
TU | [2.00] 50,8 | [3.75] 95,3 | [3.66] 9 | [375 lbf] 1670N | [225 lbf] 1000N | 6:1 | 4:1 | |
TUL | [3.88] 98,5 | [5.00] 127 | [150 lbf] 670N | 4:1 | 3:1 | |||
U-L | [2.00] 50,8 | [3.75] 95,3 | [4.90] 124,5 | [375 lbf] 1670N | [2225 lbf] 1000N | 12:1 | 6:1 | |
UB-L |
Part Number
|
---|
207-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Toggle lock plus | Arm style | Handle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.16 € | 1 | Available | 4 Days | Flange Base | 2220 | Steel | 32 | 88.4 | - | 99 | 57 | No | Long Solid Bar | Vertical |
Loading...
This page is Vertical Hold Down Clamps 207, part number 207-L.
You can find the detail information about specifications and dimensions on part number 207-L.
Configure
Basic Attributes
Base mounting style (details)
Base mounting style
Max. holding capacity(N)
Body Material
Height under clamp arm(mm)
Clamp arm length(mm)
Clamp bar opening (+10°)(°)
Handle opening (+10°)(°)
Toggle lock plus
Arm style
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
207-LB |
207-LBR |
207-LR |
207-S |
207-SB |
207-SF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Toggle lock plus | Arm style | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.16 € | 1 | Available | 5 Days | Straight Base | 2220 | Steel | 39.4 | 88.4 | - | 99 | 57 | No | Long Solid Bar | Vertical | |
60.48 € | 1 | Available | 55 Days | Straight Base | 2220 | Steel | 39.4 | 88.4 | - | 99 | 57 | Yes | Long Solid Bar | Vertical | |
60.48 € | 1 | Available | 5 Days | Flange Base | 2220 | Steel | 32 | 88.4 | - | 99 | 57 | Yes | Long Solid Bar | Vertical | |
50.65 € | 1 | Available | 20 Days | Flange Base | 2220 | Steel | 32 | 56.4 | - | 99 | 57 | No | Solid Bar | Vertical | |
56.56 € | 1 | Available | 5 Days | Straight Base | 2220 | Steel | 39.6 | 56.4 | - | 99 | 57 | No | Solid Bar | Vertical | |
57.67 € | 1 | Available | 55 Days | Others | 2220 | Steel | 68.3 | 81.3 | Dual | 90 | 57 | No | Solid Bar | Vertical |