Vertical Hold Down Clamps 207 (Part Numbers - CAD Download)

Vertical Hold Down Clamps 207

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 207 Series vertical hold down clamps feature the largest selection of arms/mounting options, low profile T-Handle versions, and availability in stainless steel. These clamps are used in fixture checking, assembly/testing, light machining, and woodworking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

207 Series Vertical Hold Down Clamps

Product Overview

207-U
Flanged Base
U-Bar
207-UL
Flanged Base
Long U-Bar
207-USS
Stainless
Flanged Base
U-Bar
207-S
Flanged Base
Solid Bar
207-L
Flanged Base
Long Solid Bar
207-TU
Flanged Base
T-Handle
U-Bar
207-TUL
Flanged Base
T-Handle
Long U-Bar
207-UR
Flanged Base
U-Bar with
DESTACO®
Toggle Lock Plus
207-LR
Flanged Base
Long Solid Bar with DESTACO® Toggle Lock Plus
207-UB
Straight Base
U-Bar
207-ULB
Straight Base
Long U-Bar
207-SB
Straight Base
Solid Bar
207-LB
Straight Base
Long Solid Bar
207-LBR
Straight Base
Long Solid Bar
with DESTACO® Toggle Lock Plus
207-UF
U-Bar
Dual Mount
207-SF
Solid Bar
Dual Mount
207-U-L
Flange Base
Open Bar
207-U-L-BLK
Blackout Series
Flanged Base
Open U-Bar
207-UB-L
Straight Base
Open Bar
207-UB-L-BLK
Blackout Series
Straight Base
Open U-Bar
207305
Flanged Grip. Provides added safety and protection. Fits all 207 Series (except T-Handle) clamps. Order separately.
This item is available upon request

Features

• Largest selection of arm and mounting options
• Low profile T-Handle version available
• Available in stainless steel
• BLK models feature a black, non-reflective finish

Applications

• Checking fixtures
• Assembly & test
• Light machining
• Woodworking

Also Available

807-U Pneumatic toggle clamp
807-S Pneumatic toggle clamp
Accepts M8 or 5/16 spindle accessories

Dimensions

Dimensions -U/-UL/-S/-L/-TU/-TUL/-UR/-LR/-UB/-ULB/-SB-/-LB/-LBR

207-U
Flanged Base
U-Bar
207-SB
Straight Base,
Solid bar
Bar StylesClamp ModelsHK
207-U/207-UR/207-TU/207-UB[2.14]
54,4
[1.30]
33
207-UL/207-ULB/207-TUL[3.84]
97,6
[2.94]
74,6
207-S/207-SB[2.21]
56,2
---
207-L/207-LR/207-LB/207-LBR[3.48]
88,4
---
Model
207-SF
Model
207-UF
Open Bar Option Stainless Steel Flanged Base
Model
207-U-L
207-U-L-BLK
Straight Base
Model
207-UB-L
207-UB-L-BLK
Model
207-USS
This item is available upon request

Technical Information

     Accessories (Supplied)
ModelMax. Holding
Capacity
Clamp Bar Opening
(+10°)
Handle Opening
(+10°)
WeightBolt RetainerSpindle AssemblyFlanged Washers
207-U1670 N [375 lbf]99°57°0,30kg [0.67lb]---225208-M507107
207-UR0,45kg [1.00lb]
207-UL0,30kg [.67lb]
207-USS2000 N [450 lbf]0,32kg [0.70lb]---207943-M507907
207-S2220 N [500 lbf]0,31kg [0.69lb]207105------
207-L0,34kg [0.74lb]
207-LR0,45kg [1.00lb]
207-UB1670 N [375 lbf]0,33kg [0.72lb]---225208-M507107
207-ULB
207-SB2220 N [500 lbf]0,31kg [0.69lb]207105------
207-LB0,34kg [0.75lb]
207-LBR0,45kg [1.00lb]
207-TU1670 N [375 lbf]0,33kg [0.72lb]------507107
207-TUL
207-UF1670 N [375 lbf]96°56°0,43kg [0.94lb]---225208-M507107
207-SF2220 N [500 lbf]90°57°0,38kg [0.84lb]207105------
207-U-L1670 N [375 lbf]99°0,38kg [0.84lb]------507107
207-U-L-BLK507107-BLK
207-UB-L507107
207-UB-L-BLK507107-BLK
This item is available upon request

Holding Capacities

ModelXX1X2Y‡HC1‡HC2‡EF(X1):AF‡EF(X2):AF
U/UB/UR[1.28]
32,6
[2.00]
50,8
[3.75]
95,3
[4.90]
124,5
[375 lbf]
1670N
[225 lbf]
1000N
12:16:1
UL/ULB[3.88]
98,5
[5.00]
127
[150 lbf]
670N
7:14:1
USS[2.00]
50,8
[3.75]
95,3
[450 lbf]
2000N
[240 lbf]
1070N
10:15:1
S/SB[2.88]
73,0
[500 lbf]
2220N
[350 lbf]
1560N
7:1
L/LR
LB/LBR
[2.88]
73,0
[5.00]
127
5:1
TU[2.00]
50,8
[3.75]
95,3
[3.66]
9
[375 lbf]
1670N
[225 lbf]
1000N
6:14:1
TUL[3.88]
98,5
[5.00]
127
[150 lbf]
670N
4:13:1
U-L[2.00]
50,8
[3.75]
95,3
[4.90]
124,5
[375 lbf]
1670N
[2225 lbf]
1000N
12:16:1
UB-L
Dimensions shown “mm [inch]” ‡ HC = Holding Capacity, EF = Exerting Force, AF = Applied Force
Dimensions and technical information are subject to change without notice
Part Number
207-L
207-LB
207-LBR
207-LR
207-S
207-SB
207-SF
207-TU
207-U
207-U-L
207-UB
207-UBR
207-UF
207-UL
207-ULB
207-UR
207-USS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Base mounting style (details) Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Toggle lock plus Arm style Handle

30.16 €

1 Available 4 Days Flange Base2220Steel3288.4-9957NoLong Solid BarVertical

30.16 €

1 Available 5 Days Straight Base2220Steel39.488.4-9957NoLong Solid BarVertical

60.48 €

1 Available 55 Days Straight Base2220Steel39.488.4-9957YesLong Solid BarVertical

60.48 €

1 Available 5 Days Flange Base2220Steel3288.4-9957YesLong Solid BarVertical

50.65 €

1 Available 20 Days Flange Base2220Steel3256.4-9957NoSolid BarVertical

56.56 €

1 Available 5 Days Straight Base2220Steel39.656.4-9957NoSolid BarVertical

57.67 €

1 Available 55 Days Others2220Steel68.381.3Dual9057NoSolid BarVertical

61.64 €

1 Available 45 Days Straight Base1670Steel31.854.4-9957NoU-BarT-Handle

31.70 €

1 Available Same day

Stock

Flange Base1670Steel31.854.4-9957NoU-BarVertical

33.03 €

1 Available 4 Days Flange Base1670Steel31.833-9957NoOpen U-BarVertical

32.62 €

1 Available Same day

Stock

Straight Base1670Steel39.454.6-9957NoU-BarVertical

67.66 €

1 Available 5 Days Straight Base1670Steel39.454.6-9957YesU-BarVertical

51.31 €

1 Available Same day

Stock

Others1670Steel68.147.2Dual9656NoU-BarVertical

51.31 €

1 Available 4 Days Flange Base1670Steel31.854.4-9957NoLong U-BarVertical

57.38 €

1 Available 4 Days Straight Base1670Steel39.497.8-9957NoLong U-BarVertical

59.35 €

1 Available 4 Days Flange Base1670Steel31.853.1-9957YesU-BarVertical

74.63 €

1 Available 5 Days Flange Base2000Stainless Steel31.872.4-9957NoU-BarVertical

Loading...

  1. 1

Tech Support