Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
210-SR
Part Number
|
---|
210-SR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Toggle lock plus | Arm style | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.90 € | 1 | Available | 20 Days | Flange Base | 3340 | Steel | 42.4 | 90.9 | 103 | 58 | Yes | Solid Bar |
Loading...
Handle | Vertical |
---|
This page is Vertical Hold Down Clamps 210, part number 210-SR.
You can find the detail information about specifications and dimensions on part number 210-SR.
Configure
Basic Attributes
Base mounting style
Max. holding capacity(N)
Body Material
Height under clamp arm(mm)
Clamp arm length(mm)
Clamp bar opening (+10°)(°)
Handle opening (+10°)(°)
Toggle lock plus
Arm style
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
210-S |
210-SB |
210-U |
210-UB |
210-UR |
210-USS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Toggle lock plus | Arm style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.77 € | 1 | Available | 20 Days | Flange Base | 3340 | Steel | 42.4 | 90.9 | 103 | 58 | No | Solid Bar | |
43.77 € | 1 | Available | 2 Days | Straight Base | 3340 | Steel | 55.9 | 91.9 | 103 | 58 | No | Solid Bar | |
44.92 € | 1 | Available |
Same day
Stock | Flange Base | 2670 | Steel | 42.4 | 92.2 | - | - | No | U-Bar | |
44.92 € | 1 | Available | 2 Days | Straight Base | 2670 | Steel | 55.6 | 92.2 | 103 | 58 | No | U-Bar | |
74.47 € | 1 | Available | 2 Days | Flange Base | 2670 | Steel | 42.7 | 93 | 103 | 58 | Yes | U-Bar | |
91.37 € | 1 | Available | 4 Days | Flange Base | 3340 | Stainless Steel | 42.9 | 91.9 | 103 | 58 | No | U-Bar |