Standard Pneumatic Clamps 807 (Part Numbers - CAD Download)

Standard Pneumatic Clamps 807
  • Volume Discount
Destaco’s 807 Series pneumatic toggle clamps feature sensor ready for round or T-slot style sensors, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 207 manual clamps. Common applications for these clamps include assembly and welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

807 Series Pneumatic Toggle Clamps

Product Overview

807-U
807-UE
807-S
807-SE

Features

• Pneumatic version of Series 207 manual clamps
• Sensor ready for round or T-slot sensors.
• Built-in flow restriction eliminates need for external flow controls

Applications

• Assembly
• Welding

Also Available

High temperature version available upon request, add –HT to model number. Example: 807-U–HT

Dimensions

807-U
807-UE
807-S
807-SE

Technical Information / Holding Capacities

 Maximum
Holding
Capacity
Maximum
Exerting Force
@ 5bar [72PSI]
    Accessories (Supplied)
ModelInnerOuterInnerOuterWeightBore SizeAir Consumption† dm3 [ft3]Port SizeSpindle AccessoryFlanged WashersBolt Retainer
807-U[375 lbf]
1670 N
[275 lbf]
1220 N
[576 lbf]
2573 N
[297 lbf]
1327 N
[1.66lb][1.26][0.015]1/8 NPT--507107--
807-UEG-1/82007208-M
807-S[500 lbf]
2220 N
[260 lbf]
1160 N
[540 lbf]
2412 N
[180 lbf]
804 N
0.75kg320.421/8 NPT----207105
807-SEG-1/8
†Per double stroke at 5bar [72PSI]
Max Cylinder Pressure: 10bar [145psig]*
Max Operating Temp: -10°C to 90°C [-14°F to 194°F]
Replacement Seal Kit: 802450-32-1-00
Replacement Clamp Assembly: 807-U-LC, 807-S-LC
Replacement Cylinder Assembly: 807CYL
* In no case should the inlet pressure be high enough to create an exerting force that exceeds the clamp’s holding capacity.
 
Sensor Accessories       Item Number
Round Reed Switch with Quick Disconnect 810169
T-slot Reed Switch with Quick Disconnect 8EA-109-1
Quick Disconnect 2M Extension Cable CABL-010
Quick Disconnect 5M Extension Cable CABL-013
Dimensions and technical information are subject to change without notice
Part Number
807-SE
807-UE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

285.01 €

1 Available 10 Days

257.55 €

1 Available 10 Days

Loading...

  1. 1

Tech Support