Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Z3-60FD1-08U-Q
Part Number
|
---|
SS5Z3-60FD1-08U-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connector | Number of Stations | Rated voltage | Number of Valves (pcs) | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | CE compliant | Connector box mounting position | Number of Pins | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.19 € | 1 | Quote | Plug-in manifold [No power terminal] | D-sub connector | - | - | 8 | - | Connector facing up | U side (2-10 stations) | In-line | CE-compliant product | D side | 25 poles |
Loading...
Type | Manifold Base | Mounting Method | DIN rail mounting (without DIN rail) | Specifications | Internal Pilot Specifications |
---|
This page is 5-port solenoid valve SZ3000 series cassette type manifold, part number SS5Z3-60FD1-08U-Q.
You can find the detail information about specifications and dimensions on part number SS5Z3-60FD1-08U-Q.
Configure
Basic Attributes
Number of Stations
Rated voltage
Common specifications
Type
Type
Connector
Number of Valves(pcs)
Connector output direction
Air supply / exhaust block mounting position
Air supply /exhaust block pipe fitting specifications
CE compliant
Connector box mounting position
Number of Pins
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5Z3-60-08D-Q |
SS5Z3-60-11B-Q |
SS5Z3-60-12B-Q |
SS5Z3-60FD1-10U-Q |
SS5Z3-60FD1-12B-Q |
SS5Z3-60FD1-14B-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Connector | Number of Stations | Rated voltage | Number of Valves (pcs) | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | CE compliant | Connector box mounting position | Number of Pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.23 € | 1 | Quote | Non-plug-in manifold | - | 8 | - | - | - | - | D side (2-10 stations) | In-line | CE-compliant product | - | - | ||
94.95 € | 1 | Quote | Non-plug-in manifold | - | 11 | - | - | - | - | Both sides (2 to 20 stations) | In-line | CE-compliant product | - | - | ||
96.90 € | 1 | Quote | Non-plug-in manifold | - | 12 | - | - | - | - | Both sides (2 to 20 stations) | In-line | CE-compliant product | - | - | ||
173.95 € | 1 | Quote | Plug-in manifold [No power terminal] | D-sub connector | - | - | 10 | - | Connector facing up | U side (2-10 stations) | In-line | CE-compliant product | D side | 25 poles | ||
211.48 € | 1 | Quote | Plug-in manifold [No power terminal] | D-sub connector | - | - | 12 | - | Connector facing up | Both sides (2 to 20 stations) | In-line | CE-compliant product | D side | 25 poles | ||
229.32 € | 1 | Quote | Plug-in manifold [No power terminal] | D-sub connector | - | - | 14 | - | Connector facing up | Both sides (2 to 20 stations) | In-line | CE-compliant product | D side | 25 poles |