5-port solenoid valve base piping type plug-in unit VQC4000 series manifold (Part Numbers - CAD Download)

5-port solenoid valve base piping type plug-in unit VQC4000 series manifold
Base piping type plug-in unit VQC4000 series manifold.
[Features]
・ Compact size & large capacity
·Connector connection manifold
·Abundant supported protocols
・ Long life
·Protective structure IP67 compatible (Excluding F/P kit)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5QC41-01C10SD0
VV5QC41-02C8SD0W
VV5QC41-02C8SD60
VV5QC41-02C10FD0
VV5QC41-02C10MD0
VV5QC41-02C10SD0
VV5QC41-02C10SD0A
VV5QC41-02C10SD6F3N
VV5QC41-02C10SD60
VV5QC41-02C10SDVB
VV5QC41-02C10TD0
VV5QC41-02C12FD0
VV5QC41-02C12LD1
VV5QC41-02C12SD0
VV5QC41-02C12TD0
VV5QC41-03C8LD0
VV5QC41-03C8MD0
VV5QC41-03C8SD60
VV5QC41-03C8SFAN
VV5QC41-03C8TD0
VV5QC41-03C10FD0
VV5QC41-03C10SD0
VV5QC41-03C10SDVB
VV5QC41-03C10SFAN
VV5QC41-03C10TD0
VV5QC41-03C12FD0
VV5QC41-03C12SD0
VV5QC41-03C12TD0
VV5QC41-04C8FD2
VV5QC41-04C8FD3
VV5QC41-04C8MD0
VV5QC41-04C8SD0
VV5QC41-04C8SD60
VV5QC41-04C8SEB
VV5QC41-04C8TD0
VV5QC41-04C10FD0
VV5QC41-04C10FD1
VV5QC41-04C10FD2
VV5QC41-04C10FD3
VV5QC41-04C10LD0
VV5QC41-04C10LD2
VV5QC41-04C10MD1
VV5QC41-04C10SD0
VV5QC41-04C10SD0A
VV5QC41-04C10SD6F3N
VV5QC41-04C10SD60
VV5QC41-04C10SDVB
VV5QC41-04C10TD0
VV5QC41-04C12FD0
VV5QC41-04C12MD0
VV5QC41-04C12SD0
VV5QC41-04C12SD0A
VV5QC41-05C6SFAN
VV5QC41-05C8FD0
VV5QC41-05C8FD2
VV5QC41-05C8FD3
VV5QC41-05C8MD0
VV5QC41-05C8MD1
VV5QC41-05C8SD0
VV5QC41-05C8SD0A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Communication Protocol Output Format Type Number of Inputs/Outputs Connector Port pipe connection port diameter Thread standard Option Number of Input/Output Units Number of Input Blocks Number of Valves
(pcs)
Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications

119.82 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/A--1-NonePositive commonNone-

156.82 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/A--2-NonePositive commonNone-

175.85 €

1 98 Days No SI unit-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/AN/A-2-NonePositive commonNoneNone

301.15 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--2-None-None-

297.55 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)⌀10 with one-touch pipe fittingRcN/A--2-None-None-

165.77 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/A--2-NonePositive commonNone-

173.73 €

1 98 Days No SI unit-S Kit (Serial transmission kit: EX500 gateway method)--⌀10 with one-touch pipe fittingRcN/AN/A-2-NonePositive commonNone-

863.50 €

1 98 Days PROFINET-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/AN/A-2-NoneNegative commonNonePower supply 7/8 inch connector

175.85 €

1 98 Days No SI unit-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/AN/A-2-NonePositive commonNoneNone

408.89 €

1 98 Days CC-Link Compatible-S kit (serial transmission kit: EX126 integrated type (output compatible))--⌀10 with one-touch pipe fittingRcN/A--2-None-None-

221.47 €

1 98 Days --T kit (Terminal block box kit)--⌀10 with one-touch pipe fittingRcN/A--2-None-None-

186.81 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀12 with one-touch pipe fittingRcN/A--2-None-None-

218.65 €

1 98 Days --L Kit (Lead wire kit)--⌀12 with one-touch pipe fittingRcN/A--2Lead wire kit1.5-None-

165.77 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀12 with one-touch pipe fittingRcN/A--2-NonePositive commonNone-

221.47 €

1 98 Days --T kit (Terminal block box kit)--⌀12 with one-touch pipe fittingRcN/A--2-None-None-

257.82 €

1 98 Days --L Kit (Lead wire kit)--With one-touch pipe fitting for ⌀8RcN/A--3Lead wire kit0.6-None-

343.55 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)With one-touch pipe fitting for ⌀8RcN/A--3-None-None-

211.03 €

1 98 Days No SI unit-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/AN/A-3-NonePositive commonNoneNone

625.32 €

1 98 Days PROFINET-S kit (serial transmission kit: EX260 integrated type (output compatible))32 points outputM12With one-touch pipe fitting for ⌀8RcN/A--3-NoneNegative commonNone-

267.40 €

1 98 Days --T kit (Terminal block box kit)--With one-touch pipe fitting for ⌀8RcN/A--3-None-None-

232.92 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--3-None-None-

211.77 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/A--3-NonePositive commonNone-

454.89 €

1 98 Days CC-Link Compatible-S kit (serial transmission kit: EX126 integrated type (output compatible))--⌀10 with one-touch pipe fittingRcN/A--3-None-None-

538.63 €

1 98 Days PROFINET-S kit (serial transmission kit: EX260 integrated type (output compatible))32 points outputM12⌀10 with one-touch pipe fittingRcN/A--3-NoneNegative commonNone-

267.40 €

1 98 Days --T kit (Terminal block box kit)--⌀10 with one-touch pipe fittingRcN/A--3-None-None-

232.92 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀12 with one-touch pipe fittingRcN/A--3-None-None-

211.77 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀12 with one-touch pipe fittingRcN/A--3-NonePositive commonNone-

267.58 €

1 98 Days --T kit (Terminal block box kit)--⌀12 with one-touch pipe fittingRcN/A--3-None-None-

331.13 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)With one-touch pipe fitting for ⌀8RcN/A--4-3-None-

278.87 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)With one-touch pipe fitting for ⌀8RcN/A--4-5-None-

389.56 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)With one-touch pipe fitting for ⌀8RcN/A--4-None-None-

257.73 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/A--4-NonePositive commonNone-

246.21 €

1 98 Days No SI unit-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/AN/A-4-NonePositive commonNoneNone

518.19 €

1 98 Days EtherNet/IP (TM)-S kit (serial transmission kit: EX260 integrated type (output compatible))16-point outputM12With one-touch pipe fitting for ⌀8RcN/A--4-NonePositive commonNone-

313.42 €

1 98 Days --T kit (Terminal block box kit)--With one-touch pipe fitting for ⌀8RcN/A--4-None-None-

278.87 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--4-None-None-

320.87 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--4-1.5-None-

331.13 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--4-3-None-

344.69 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀10 with one-touch pipe fittingRcN/A--4-5-None-

303.85 €

1 98 Days --L Kit (Lead wire kit)--⌀10 with one-touch pipe fittingRcN/A--4Lead wire kit0.6-None-

319.21 €

1 98 Days --L Kit (Lead wire kit)--⌀10 with one-touch pipe fittingRcN/A--4Lead wire kit3-None-

462.85 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)⌀10 with one-touch pipe fittingRcN/A--4-1.5-None-

257.73 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/A--4-NonePositive commonNone-

265.69 €

1 98 Days No SI unit-S Kit (Serial transmission kit: EX500 gateway method)--⌀10 with one-touch pipe fittingRcN/AN/A-4-NonePositive commonNone-

955.47 €

1 98 Days PROFINET-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/AN/A-4-NoneNegative commonNonePower supply 7/8 inch connector

246.21 €

1 98 Days No SI unit-S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible))--⌀10 with one-touch pipe fittingRcN/AN/A-4-NonePositive commonNoneNone

500.90 €

1 98 Days CC-Link Compatible-S kit (serial transmission kit: EX126 integrated type (output compatible))--⌀10 with one-touch pipe fittingRcN/A--4-None-None-

313.40 €

1 98 Days --T kit (Terminal block box kit)--⌀10 with one-touch pipe fittingRcN/A--4-None-None-

278.87 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)⌀12 with one-touch pipe fittingRcN/A--4-None-None-

389.56 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)⌀12 with one-touch pipe fittingRcN/A--4-None-None-

257.90 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--⌀12 with one-touch pipe fittingRcN/A--4-NonePositive commonNone-

265.69 €

1 98 Days No SI unit-S Kit (Serial transmission kit: EX500 gateway method)--⌀12 with one-touch pipe fittingRcN/AN/A-4-NonePositive commonNone-

631.92 €

1 98 Days PROFINET-S kit (serial transmission kit: EX260 integrated type (output compatible))32 points outputM12With one-touch pipe fitting for ⌀6RcN/A--5-NoneNegative commonNone-

324.89 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)With one-touch pipe fitting for ⌀8RcN/A--5-None-None-

324.89 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)With one-touch pipe fitting for ⌀8RcN/A--5-3-None-

390.73 €

1 98 Days --F kit (D sub-connector kit)-D sub connector kit (25P)With one-touch pipe fitting for ⌀8RcN/A--5-5-None-

435.60 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)With one-touch pipe fitting for ⌀8RcN/A--5-None-None-

508.85 €

1 98 Days --M kit (Multi-connector kit)-Multi-connector kit (26P)With one-touch pipe fitting for ⌀8RcN/A--5-1.5-None-

303.73 €

1 98 Days No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type (input / output compatible))--With one-touch pipe fitting for ⌀8RcN/A--5-NonePositive commonNone-

311.65 €

1 98 Days No SI unit-S Kit (Serial transmission kit: EX500 gateway method)--With one-touch pipe fitting for ⌀8RcN/AN/A-5-NonePositive commonNone-

Loading...

Basic information

Type Manifold Base

Tech Support