Refrigerated Air Dryer IDFA60 / 70 / 80 / 90 Series for Use in Europe, Asia and Oceania (Part Numbers)

Refrigerated Air Dryer IDFA60 / 70 / 80 / 90 Series for Use in Europe, Asia and Oceania
This is a Refrigerated Air Dryer IDFA60/70/80/90 Series for Use in Europe, Asia and Oceania.
[Features]
・ Usable in high temperature environments
・ Increased air flow rate capacity
・ A new stainless steel heat exchanger is used to reduce loads on the refrigerator
・ Improved maintainability
・ Improved resistance to contaminants and longer lifespan for the auto drain valve
・ It protects pneumatic equipment from moisture

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IDFA60-23
IDFA70-23
IDFA80-23
IDFA90-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exit Flow Rate
(l/min)
Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads Standard size

3,388.66 €

1 4 Days 3400 ~ 60001160

4,128.80 €

1 4 Days 5200 ~ 80001 1/21 1/270

6,182.23 €

1 4 Days 12,000 / 9200 / 109002280

7,729.09 €

1 4 Days 16,000 / 13500 / 150002290

Loading...

  1. 1

Basic information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Exit Flow Rate [Distinction](l/min) More than 5000 Exit Air Atmospheric Pressure Dew Point(°C) 3 / 7 Supply Side, Connection Type R
Air Temperature at the Inlet Port(°C) 35 Control Side Connection Types R Power Supply Voltage Single-phase 230 V AC (50 Hz)
Auto drain None For Compressed Air Cooling None Copper Tube Anti-rust Processing None
Leakage Circuit Breaker None Operation, Terminal block for abnormal signal takeout None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360