Illuminating seal, MC Series (Part Numbers)

Illuminating seal, MC Series
[Specifications]
・Housing material: TPE-U(PU)
・Degree of protection: IP65

[Features]
・The seal lights up yellow when the power is switched on
・For mounting between the solenoid coil and connector socket or device plug
・For F, D, N1, V, E and EB solenoid coils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MC-LD-12-24DC

Part Number
MC-LD-12-24DC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.31 €

1 3 Days

Loading...

  1. 1

Basic information

Housing material TPE-U(PU) Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 85
Degree of protection IP65 DC operating voltage range(V) 12-24 Manufacturer part # 19145
Weight(g) 1.6

This page is Illuminating seal, MC Series, part number MC-LD-12-24DC.
You can find the detail information about specifications and dimensions on part number MC-LD-12-24DC.

Tech Support