Sub-base, VABP Series (VABP-S1-1V1G-G14-2)

Sub-base, VABP Series VABP-S1-1V1G-G14-2

Click on this image to zoom in.

Click on this image to zoom in.

  • Sub-base, VABP Series VABP-S1-1V1G-G14-2
  • Sub-base, VABP Series VABP-S1-1V1G-G14-2

Product Details:

Manufacturer part number: VABP-S1-1V1G-G14-2

Brand: FESTO

Price: 326.20

Delivery time: 4 Days


Technical Data:

Pneumatic connection 2: G1/4

Pneumatic connection 4: G1/4

Width: 42 mm

Standard nominal flow rate: 1400 l/min

Manufacturer part #: 2614860


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VABP-S1-1V1G-G14-2

Part Number
VABP-S1-1V1G-G14-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 2 Pneumatic connection 4 Width
(mm)
Standard nominal flow rate
(l/min)
Manufacturer part # Weight
(g)

326.20 €

1 4 Days G1/4G1/442140026148601623

Loading...

  1. 1

Basic information

Type Sub-base Material of screws Steel Min. Operating pressure(bar) 0
Min. Temperature of medium(°C) 0 Max. Operating pressure(bar) 16 Max. Temperature of medium(°C) 50
Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 50 Corrosion resistance class (CRC) 0 - No corrosion stress

This page is Sub-base, VABP Series, part number VABP-S1-1V1G-G14-2.
You can find the detail information about specifications and dimensions on part number VABP-S1-1V1G-G14-2.

Variation of this product

Part Number
VABP-S1-1V1G-G14-2M-R3
VABP-S1-2V1G-G38-2
VABP-S1-2V1G-G38-2M-A1
VABP-S3-26V1G-G18-2
VABP-S3-26V1G-G18-2M-R3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 2 Pneumatic connection 4 Width
(mm)
Standard nominal flow rate
(l/min)
Manufacturer part # Weight
(g)

771.23 €

1 8 Days G1/4G1/442140026148632480

369.54 €

1 13 Days G3/8G3/854200027386711950

984.65 €

1 19 Days G3/8G3/854200027386723400

253.74 €

1 4 Days G1/8G1/8268002605074668

674.57 €

1 10 Days G1/8G1/82680026050751200

Tech Support