Coupling housing, EAMK Series (Part Numbers)

Coupling housing, EAMK Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EAMK-A-E17-15
EAMK-A-E17-30
EAMK-A-E17-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal length
(mm)
Diameter of holder 1
(mm)
Diameter of holder 2
(mm)
Manufacturer part # Weight
(g)

468.95 €

1 Available 18 Days 29.248483780303240

650.43 €

1 Available 18 Days 49.5626237803041010

661.36 €

1 Available 18 Days 4972623780305910

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 10::40 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60

Tech Support