Quick coupling plug, KS4 Series (Part Numbers)

Quick coupling plug, KS4 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KS4-1/2-A
KS4-1/2-I
KS4-1/4-A
KS4-3/8-A
KS4-3/8-I
KS4-CK-4
KS4-CK-6
KS4-N-6
KS4-N-9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Standard nominal flow rate
(l/min)
Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

3.68 €

1 3 Days 7.85External thread G1/2130132.553167655

3.68 €

1 3 Days 7.85Internal thread G1/2130532.553168057

3.51 €

1 3 Days 7.85External thread G1/412609.5215421

3.51 €

1 3 Days 7.85External thread G3/8127421.5215529

3.51 €

1 3 Days 7.85Internal thread G3/8135021.553167932

3.51 €

1 3 Days 2.9CK-4252-215026

3.51 €

1 3 Days 4.9CK-6432-215126

3.05 €

1 3 Days 4.5N-6--215215

3.05 €

1 3 Days 7N-91008-215318

Loading...

  1. 1

Basic information

Operating Temperature(°C) -10::60 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 12

Tech Support