Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VBQF-U-G18-E
Part Number
|
---|
VBQF-U-G18-E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of mounting | Pneumatic connection 1 | Pneumatic connection 2 | Flow rate exhaust 6-> 0 bar (l/min) | Flow rate pressurization 6->5 bar (l/min) | Standard nominal flow rate exhaust air 6->5 bar (l/min) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Nominal width (mm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.65 € | 1 | 3 Days | G1/8 | G1/8 | - | 1300 | 350 | - | -20 | 80 | -20 | 80 | 5 | 547531 | 84.2 |
Loading...
Seal Material | Nitrile Rubber | Housing Material | Die-cast aluminum, Die-cast zinc | Pneumatic connection 3 | Screw-in |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 0.5 | Max. Operating pressure(bar) | 10 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Quick exhaust valve, VBQF Series, part number VBQF-U-G18-E.
You can find the detail information about specifications and dimensions on part number VBQF-U-G18-E.
Configure
Basic Attributes
Pneumatic connection 2
Standard nominal flow rate exhaust air 6->5 bar(l/min)
Type of mounting
Pneumatic connection 1
Flow rate exhaust 6-> 0 bar(l/min)
Flow rate pressurization 6->5 bar(l/min)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Nominal width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VBQF-D-G14-E |
VBQF-D-G18-Q6 |
VBQF-U-G14-E |
VBQF-U-G14-Q8 |
VBQF-U-G18-Q6 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of mounting | Pneumatic connection 1 | Pneumatic connection 2 | Flow rate exhaust 6-> 0 bar (l/min) | Flow rate pressurization 6->5 bar (l/min) | Standard nominal flow rate exhaust air 6->5 bar (l/min) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.60 € | 1 | 3 Days | G1/4 | G1/4 | G1/4 | 2500 | 960 | 1500 | -20 | 80 | -20 | 80 | 7 | 548003 | 253 | |||
34.97 € | 1 | 4 Days | QS-6 | G1/8 | QS-8 | 1300 | 350 | 850 | -10 | 60 | -10 | 60 | 5 | 547534 | 105 | |||
52.12 € | 1 | 3 Days | G1/4 | G1/4 | - | 2500 | 960 | - | -20 | 80 | -20 | 80 | 7 | 548001 | 226 | |||
58.17 € | 1 | 3 Days | QS-8 | G1/4 | - | 2500 | 800 | - | -10 | 60 | -10 | 60 | 7 | 548002 | 232 | |||
39.66 € | 1 | 3 Days | QS-6 | G1/8 | - | 1300 | 350 | - | -10 | 60 | -10 | 60 | 5 | 547532 | 85.5 |