Throttle valve, GRLO Series (Part Numbers)

Throttle valve, GRLO Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Seals material: NBR
・Material of screws: Brass
・Swivel joint material: Die-cast zinc
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]

Throttle valve, GRLO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GRLO-M3
GRLO-M3-QS-3
GRLO-M5-B
GRLO-M5-PK-3-B
GRLO-M5-QS-3-LF-C
GRLO-M5-QS-4-LF-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of screwed trunnion Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate in flow control direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Max. tightening torque
(Nm)
Nominal width
(mm)
Manufacturer part # Weight
(g)

24.31 €

1 4 Days BrassM3M318330.3-1750392

22.71 €

1 4 Days BrassM3QS-341950.3-1750427

23.05 €

1 4 Days Nickel-plated, BrassM5M5951691.5215118111

21.69 €

1 4 Days Brass, Nickel-platedM5PK-3831401.5215118210

22.71 €

1 4 Days BrassM5QS-340801.5-1750549

22.71 €

1 3 Days BrassM5QS-440801.5-1750579

Loading...

  1. 1

Basic information

Seals material NBR Material of screws Brass Swivel joint material Die-cast zinc
Adjusting element Slotted screw Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support